Compare Model Drawings, CAD & Specs Availability Price
Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads
$568
Manual Linear Stage, 0.98 in. Travel, Ball Bearings, 1/4-20 Threads
$671
Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads
$536
Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads
$563
Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads
$671
Notes:

A BM series micrometer is included with these stages.

Specifications

Features

Sturdy Travel for Moderate Loads

Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance for moderate load capacities up to 36 lbs. (160 N). They can be stacked into multi-axis configurations with 90° angle brackets available for vertical motion. (To mount M-SDS25 and SDS40 stages to optical tables having 1 in. (25 mm) or larger grid, Slotted Bases are needed and sold separately.)

Optimized Bearing Contact Profile for Smooth Travel

Compared to classic single-row ball bearing V-groove profile, SDS stages feature unique bearing way profile which provides extended contact with the stainless steel ball bearings to achieve improved stiffness, higher load capacity and optimized stress distribution at the end of the contacts.

Side Mounted Actuators for Minimum Footprint

Side-mounted micrometers minimizes the overall stage footprint while maintaining a low profile. These stages also feature an easy access locking mechanism for each axis. SDS Stages are available in three square sizes with sides measuring 25 mm, 40 mm, and 65 mm, and are supplied with a BM Series Micrometer already installed.

Slotted Base Plates

Slotted base plates are available for versatile mounting of SDS stages to optical tables or other stages. Please see the accessory section for more information.

Multi-Axis Configurations

 Two SDS stages can be easily stacked to provide XY translation. A 90 degree angle bracket can be used to build XYZ configuration. (3) SDS40 stages in XYZ assembly with SDS40-BK bracket is shown on a B-2B base plate.

SDS Series Linear Stage Load Characteristics

Cz refers to Centered Load Capacity in horizontal configuration.
+Cx refers to Vertical Load Capacity in vertical configuration.