Compare Model Drawings, CAD & Specs Angular Range Maximum Speed Centered Load Capacity Minimum Incremental Motion Bi-directional Repeatability, Typical Availability Price
360 ° 1 °/sec 900 N 1 m° ±0.7 m°
$7,091
5 Weeks
360° 20°/s 1800 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$6,909
2 Weeks
360° 80°/s 1800 N 1.0 mdeg ±0.7 mdeg
2 Weeks
$6,909
5 Weeks
360° 80°/s 1800 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$7,929
5 Weeks
360° 16°/s 1800 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$7,929
5 Weeks
360° 16°/s 1800 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$12,141
In Stock
±170deg 16°/sec 1800 N 0.20mdeg ±0.4mdeg
In Stock
$11,783
±170° 16°/s 1800 N 0.20 mdeg ±0.4 mdeg
$10,737
±170° 80°/s 1800 N 0.75 mdeg ±0.4 mdeg
$10,737
±170° 80°/s 1800 N 0.75 mdeg ±0.4 mdeg
$7,747
5 Weeks
360° 2°/s 1800 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$7,747
5 Weeks
360° 2°/s 1800 N 1.0 mdeg ±0.7 mdeg
5 Weeks
high-performance precision rotation stage model rv160
$9,919
5 Weeks
360° 2°/s 2700 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$9,919
5 Weeks
360° 2°/s 2700 N 1.0 mdeg ±0.7 mdeg
5 Weeks
high-performance precision rotation stage model rv160
$8,727
In Stock
360° 20°/s 2700 N 1.0 mdeg ±0.7 mdeg
In Stock
$8,727
5 Weeks
360° 20°/s 2700 N 1.0 mdeg ±0.7 mdeg
5 Weeks
high-performance precision rotation stage model rv160
$8,333
5 Weeks
360° 80°/s 2700 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$8,333
5 Weeks
360° 80°/s 2700 N 1.0 mdeg ±0.7 mdeg
5 Weeks
$9,050
4 Weeks
360° 16°/s 2700 N 1.0 mdeg ±0.7 mdeg
4 Weeks
$9,050
4 Weeks
360° 16°/s 2700 N 1.0 mdeg ±0.7 mdeg
4 Weeks
$13,938
±170° 16°/s 2700 N 0.20 mdeg ±0.45 mdeg
high-performance precision rotation stage model rv160
$12,242
±170° 80°/s 2700 N 0.75 mdeg ±0.45 mdeg
360° 1°/s 1350 N 1.0 mdeg ±0.7 mdeg
high-performance precision rotation stage model rv160
360° 1°/s 1350 N 1.0 mdeg ±0.7 mdeg
$12,726
360° 2°/s 4000 N 1.0 mdeg ±0.6 mdeg
$12,726
360° 2°/s 4000 N 1.0 mdeg ±0.6 mdeg
$10,313
3 Weeks
360° 20°/s 4000 N 1.0 mdeg ±0.6 mdeg
3 Weeks
$10,313
360° 20°/s 4000 N 1.0 mdeg ±0.6 mdeg
$10,302
In Stock
360° 80°/s 4000 N 1.0 mdeg ±0.6 mdeg
In Stock
$10,302
360° 80°/s 4000 N 1.0 mdeg ±0.6 mdeg
$11,918
360° 16°/s 4000 N 1.0 mdeg ±0.6 mdeg
$11,918
360° 16°/s 4000 N 1.0 mdeg ±0.6 mdeg
$16,948
±170° 16°/s 4000 N 0.20 mdeg ±0.4 mdeg
$15,383
±170° 80°/s 4000 N 0.75 mdeg ±0.4 mdeg
360° 1°/s 2000 N 1.0 mdeg ±0.6 mdeg
$16,494
360° 2°/s 6500 N 1.0 mdeg ±0.6 mdeg
$16,494
360° 2°/s 6500 N 1.0 mdeg ±0.6 mdeg
$14,585
360° 20°/s 6500 N 1.0 mdeg ±0.6 mdeg
$14,585
360° 20°/s 6500 N 1.0 mdeg ±0.6 mdeg
$15,686
360° 80°/s 6500 N 1.0 mdeg ±0.6 mdeg
$15,686
360° 80°/s 6500 N 1.0 mdeg ±0.6 mdeg
$17,211
360° 16°/s 6500 N 1.0 mdeg ±0.6 mdeg
$17,211
360° 16°/s 6500 N 1.0 mdeg ±0.6 mdeg
$23,503
±170° 16°/s 6500 N 0.20 mdeg ±0.4 mdeg
$21,231
±170° 80°/s 6500 N 0.75 mdeg ±0.4 mdeg
360° 1°/s 3250 N 1.0 mdeg ±0.6 mdeg
$5,364
In Stock
360° 40°/s 900 N 1.0 mdeg ±1.2 mdeg
In Stock
$4,798
In Stock
360° 20°/s 900 N 0.20 mdeg ±2.8 mdeg
In Stock
$7,091
3 Weeks
360° 20°/s 1800 N 1.0 mdeg ±0.7 mdeg
3 Weeks

For applications with space constraints a folded version is available (-F).

Specifications

  • Drive Mechanism
    Ground worm gear with self compensating preload
  • Bearings
    Double row ball bearings
  • Worm Gear Ratio
    RVS80: 1:180 RV120–RV350: 1:90
  • Origin
    Optical
  • Limit Switches
    Optical, at ± 170°, can be disabled for continuous rotation (except HAT & HAHLT versions)
  • Base Material
    Stainless Steel
  • Cable Length
    3 m