Specifications

Features

Direct Drive, High Efficiency Motor

With direct-drive technology, the RGV series offers superior speeds and enhanced positioning. A high efficiency, brushless DC torque motor with rare earth magnets supplies an optimum ratio of torque per inertia for high acceleration. The non-contact direct-drive motor does not wear and introduces only minimal stage heating, with the temperature of the motor increasing by just 30°C at maximum continuous torque.  

High-Resolution Glass Scale Encoder

To ensure precision, the glass encoder is mounted on a ground reference surface. For example, the RGV160's 28,800 pt encoder allows for outstanding MIM. It is perfectly aligned with the stage’s rotation axis to minimize position errors induced by eccentricity, wobble, or axial runout.

Large Diameter Through Hole

RGV160BL Top View
A 30 mm or 110 mm diameter through-hole allows convenient routing of cables and vacuum lines through the stage.

Compact Design

A compact RGV Stage on the right, and an RV stage on the left.
The RGV series features a proprietary 4-point contact ball bearing and a 2-piece design which integrates multiple functions, like the bearing ways and the direct drive motor, minimizing the number of parts. The result is a more compact rotation stage with superior stiffness, high reliability and outstanding wobble and eccentricity specifications.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

Error Mapping Services

For critical positioning applications, Newport offers error mapping upon request for RGV series stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.

RGV100BL Load Characteristics

RGV100HL Load Characteristics

RGV160BL Load Characteristics

Accessories

Compatible controllers

Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller, a driver module and a cable kit are required. See the options below.

Compare Description Drawings, CAD & Specs Avail. Price

Universal XPS-DRV11 driver

Compare Description Drawings, CAD & Specs Avail. Price
XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
XPS-DK21Cable Kit, For Stages RGV100-S, and XPS-DRV11 Driver
3 Weeks
$463

Legacy XPS-DRV02 driver

Compare Description Drawings, CAD & Specs Avail. Price
XPS-DRV02PWM Drive Module, Brushless Motors
In Stock
$1,353
XPS-DK26Cable Kit, For Stages ILS-LM-S, RGV100-S, and XPS-DRV02 Driver
11 Weeks
$458

XPS-EDBL driver for RGV160BL-S

Compare Description Drawings, CAD & Specs Avail. Price
XPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver
In Stock
$5,092
XPS-DK25Cable Kit, For Stage RGV160BL-S, and XPS-EDBL Driver
In Stock
$735