Compare Model Drawings, CAD & Specs Platform Size Number of Actuators Actuator Locks Adjustment Screw Thread Platform Thread Availability Price
$146
In Stock
2 No 100 TPI
In Stock
$69
In Stock
50.8 x 50.8 mm 2 No 100 TPI 1/4-20 (M6) CLR
In Stock
$154
In Stock
50.8 x 50.8 mm 3 No 80 TPI 8-32 & M4 THD
In Stock
50.8 x 50.8 mm 3 No 100 TPI 8-32 & M4 THD
$124
In Stock
50.8 x 50.8 mm 0 1/4-20 (M6) CLR
In Stock
$180
In Stock
50.8 x 50.8 mm 2 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$212
In Stock
50.8 x 50.8 mm 3 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$192
In Stock
69.9 x 69.9 mm 0 1/4-20 (M6) CLR
In Stock
$255
In Stock
69.9 x 69.9 mm 2 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$295
1 Week
69.9 x 69.9 mm 3 Yes 100 TPI 1/4-20 (M6) CLR
1 Week

Hex-driven versions are also available.

Features

Wide Variety of Platform Mount Options

Our platform mount family covers a host applications from photonics research to set-and-forget optical instruments. Whether you need a slim profile, high-sensitivity adjustments or multiple mounting options, Newport has a mount to fit your needs.

A Sizable Advantage

Platform mounts save space due to their ability to hold optics which are the same size as the their platform.  For example, a 2-in. square platform mount can hold a 2-in diameter mirror but only take up a 1/4 the area as a standard 2-in. aperture mirror mount.

Prism Mounting

Newport's platform mounts can be oriented horizontally and, with the aid of clamp, can be used to hold and align prisms and cubes.  Shown is the M1-P2 platform mount using the PT-1C prism clamp to hold a 1-in. beam splitting cube.  Note that the M1-P2 mounts to the post horizontally without needing an adapter.

Configurable for Right- or Left-Handed Operation

These platform mounts feature two mounting holes to enable either right- or left-handed operation, providing more flexibility and convenience in optical system setups. (Note that the M1-PT also requires some simple assembly to transform the mount between right- and left-handed configurations – its platform plate is detachable and can be installed on either section of the mount's symmetrical body.)

Dedicated Mirror Adapters

Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA® series, PERFORMA-i series, P100-P miniature series as well as M1-P2 platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.

Accessories