Platform mounts have a flat, square, adjustable surface for mounting custom optics, prisms, and beamsplitter cubes. One benefit all platform mounts have over aperture mounts is their ability to hold mirrors which are as large as or larger than the actual mount itself.
- 2, and 2.75 in. platform sizes
- Designed for custom optics, prisms, and beamsplitter cubes
- Compatible with UPA-series mirror cup adaptors
- Research or industrial versions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-PT | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-P2 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9806 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9806-C | |||||
![]() | U100-P | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-P2K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-P3K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-P | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-P2K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-P3K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Hex-driven versions are also available.
Features
Prism Mounting
Newport's platform mounts can be oriented horizontally and, with the aid of clamp, can be used to hold and align prisms and cubes. Shown is the M1-P2 platform mount using the PT-1C prism clamp to hold a 1-in. beam splitting cube. Note that the M1-P2 mounts to the post horizontally without needing an adapter.
Configurable for Right- or Left-Handed Operation
These platform mounts feature two mounting holes to enable either right- or left-handed operation, providing more flexibility and convenience in optical system setups. (Note that the M1-PT also requires some simple assembly to transform the mount between right- and left-handed configurations – its platform plate is detachable and can be installed on either section of the mount's symmetrical body.)
Dedicated Mirror Adapters
Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA® series, PERFORMA-i series, P100-P miniature series as well as M1-P2 platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.
Accessories
Mirror Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA® | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |