Compare Model Drawings, CAD & Specs Availability Price
Pinhole, Platinum Iridium, 5 µm, RMS Thread
$328
In Stock
In Stock
Pinhole, Platinum Iridium, 10 µm, RMS Thread
$327
In Stock
In Stock
Pinhole, Platinum Iridium, 15 µm, RMS Thread
$266
Pinhole, Platinum Iridium, 20 µm, RMS Thread
$239
In Stock
In Stock
Pinhole, Platinum Iridium, 30 µm, RMS Thread
$196
In Stock
In Stock
Pinhole, Platinum Iridium, 50 µm, RMS Thread
$196
Pinhole, Platinum Iridium, 80 µm, RMS Thread
$170
Pinhole, Platinum Iridium, 100 µm, RMS Thread
$172
In Stock
In Stock
Pinhole, Platinum Iridium, 150 µm, RMS Thread
$134
In Stock
In Stock
Pinhole, Platinum Iridium, 200 µm, RMS Thread
$134
In Stock
In Stock

Specifications

  • Type
    Mounted Pinhole
  • Thread Type
    RMS
  • Material
    Platinum Iridium
  • Diameter
    2.0 mm
  • Diameter Tolerance
    +0/-0.02 mm
  • Thickness
    0.6 mm

Features

Compatible with SB18YZ Pinhole Positioners

These Platinum Iridium pinholes feature a 20.25 RMS male threaded housing for use with our SB18YZ Series objective and pinhole positioners.

Accessories