Features

Wide Range of Post Assemblies for a Versatile Set of Options

The MK-3 Optical Post and Base Set combines the most popular models and sizes of Newport's comprehensive offering of optical post assemblies. The majority of the parts in this set are stainless steel including pedestal posts, pedestal clamps, slotted bases, and standard optical posts. Also included are no-slip and height-adjustable optical post holder, providing fine control of position.

Neatly Store the Set in Included 9-Drawer Cabinet

The large, 9-drawer cabinet and labels accompanying this set offer any optics lab a neat stock of posts and bases for a variety of needs and both English (MK-3) and Metric (M-MK-3) versions of the set are available.