Compare Model Drawings, CAD & Specs Availability Price
Mounting Cube, Optics Cage Plus
$87
Mounting Cube Cover Plate, Optics Cage Plus
$20
2 Weeks
2 Weeks
Adjustable Cube Mount, Optics Cage Plus
$418
In Stock
In Stock
Cube Mount Base, Optics Cage Plus
$29
In Stock
In Stock
Dichroic Mount, Rectangular Optic, Requires OC1-CM-B
$105
In Stock
In Stock
Beamsplitter Mount, Ø25.4 mm, Requires OC1-CM-B
$66
In Stock
In Stock
Prism Mount, 1.0 in. Cube, Requires OC1-CM-B
$56

Features

OpticsCage+™ Mounting Cube

OpticsCage+™ Mounting Cube OC1-CM is an essential component for optical cage system that needs to reflect, separate or combine light beams. It provides fixed mounting for prisms, beam splitters, and dichroic filters within the 4-rod optics cage structure. The cube also features 1.035-40 threaded apertures on four sides which can attach LT10 lens tubes or Q-BT beam tubes to construct an enclosed optical system. 

Adjustable Cube Mount Base

OC1-CM-A Adjustable Cube Mount is designed to provide easy access to its pitch, yaw and roll angular adjustment from above the cube mount rather than below. Besides 1.0 in. cube beamsplitter, it can mount additional types of optics with UGP-KIT adaptors.

Fixed Cube Mount Base

OC1-CM-B Cube Mount Base is designed to support OC1-CM-P prism mount, OC1-CM-F beamsplitter mount, or OC1-CM-D dichroic filter mount within the OC1-CM mounting cube. It features an 8-32 threaded hole at the bottom for post mounting.

Snap-in Design for Easy Assembly and Alignment

Most optic cage systems only use a closed-hole captive design for adapting optic carriers to the 4-rod cage structure. This restriction requires a nearly complete teardown of a cage system to simply add or remove a component. The open-slot design of OpticsCage+ allows optical elements to be inserted directly into an assembled cage without the need for disassembly.