Compare Model Drawings, CAD & Specs Availability Price
Overhead Shelf, Free-Standing, 4 ft. Optical Table Length
$2,109
Overhead Shelf, Free-Standing, 5 ft. Optical Table Length
$2,254
Overhead Shelf, Free-Standing, 6 ft. Optical Table Length
$2,326
Overhead Shelf, Free-Standing, 8 ft. Optical Table Length
$2,474
Overhead Shelf, Free-Standing, 10 ft. Optical Table Length
$2,819
2 Weeks
2 Weeks
Overhead Shelf, Free-Standing, 12 ft. Optical Table Length
$3,071
In Stock
In Stock
Accessory Shelf, 15 x 68 x 2 inch, Mounts Below Table
$1,929
2 Weeks
2 Weeks

Features

Height Adjustable

The height of the OHS shelves can be adjusted in 2-inch increments (57.3 in. - 67.3 in.).

Compatible Electrical Sockets and Additional Storage

OHS shelf system can be upgraded to include up to four country specific electrical outlets. OHS-PS electrical power strip upgrade kits are available for France, Germany, Israel, UK, and USA. A hanging shelf can be included for more storage space if needed.

Under Table Accessory Shelf

The AS Series Accessory Shelf mounts below the optical table for out-of-the-way storage of bulky items like lasers and power supplies. Designed with robust, two-inch thick honeycomb paneling, covered by steel on all sides, the shelf is non-resonant. In fact, it’s guaranteed not to degrade table performance. If components require additional, positive-tie-down stability, Newport recommends using a breadboard and support posts instead. The AS-1568 requires holes to be drilled and tapped into the bottom surface of optical tables for attachment. Please notify your Newport representative so that this special feature can be added to the table.

Laser mounted on accessory shelf with precision beam steerer to route beam to table top.

Accessories