Show Filters:
Showing 20 of 20 total products
Compatibility:
Compare Description Drawings, CAD & Specs Minimum Isolator LoadLoad Capacity per IsolatorIsolator HeightInterface CompatibilityBase size Avail. Price
NewDamp Elastomeric Vibration IsolatorsND60-A6 kg8 kg1.32 in.Breadboard, Microlock2.4 x 2.4 in.
In Stock
$283
NewDamp Elastomeric Vibration IsolatorsND50-A8 kg13 kg1.32 in.Breadboard, Microlock2.4 x 2.4 in.$307
NewDamp Elastomeric Vibration IsolatorsM-ND50-A8 kg13 kg33 mmBreadboard, Microlock61 x 61 mm
In Stock
$307
NewDamp Elastomeric Vibration IsolatorsND41-A30 kg100 kg2.25 in.Breadboard, Microlock, X95 Rail3.0 x 3.0 in.$482
NewDamp Elastomeric Vibration IsolatorsND41-B30 kg100 kg2.25 in.Breadboard, Microlock2.5 x 2.5 in.
In Stock
$483
NewDamp Elastomeric Vibration IsolatorsM-ND41-A30 kg100 kg57 mmBreadboard, Microlock, X95 Rail76 x 76 mm
3 Weeks
$482
NewDamp Elastomeric Vibration IsolatorsM-ND41-B30 kg100 kg57 mmBreadboard, Microlock64 x 64 mm
In Stock
$483
NewDamp Elastomeric Vibration IsolatorsND01-A30 kg115 kg1.36 in.Breadboard, Microlock2.5 x 1.5 in.
In Stock
$201
NewDamp Elastomeric Vibration IsolatorsND20-A20 kg115 kg3.28 in.Breadboard, Microlock4.5 x 4.5 in.
3 Weeks
$531
NewDamp Elastomeric Vibration IsolatorsM-ND20-A20 kg115 kg83 mmBreadboard, Microlock114 x 114 mm
3 Weeks
$531
NewDamp Elastomeric Vibration IsolatorsM-ND01-A30 kg115 kg35 mmBreadboard, Microlock64 x 38 mm
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$201
NewDamp Elastomeric Vibration IsolatorsM-ND30-A30 kg135 kg83 mmBreadboard, Microlock114 x 114 mm
In Stock
$614
NewDamp Elastomeric Vibration IsolatorsND30-A30 kg135 kg3.28 in.Breadboard, Microlock4.5 x 4.5 in.$614
NewDamp Elastomeric Vibration IsolatorsM-ND40T-A45 kg200 kg67 mmBreadboard, Microlock, X95 Rail76 x 76 mm
In Stock
$402
NewDamp Elastomeric Vibration IsolatorsND40T-A45 kg200 kg2.63 in.Breadboard, Microlock, X95 Rail3.0 x 3.0 in.
3 Weeks
$402
NewDamp Elastomeric Vibration IsolatorsM-ND40T-B45 kg200 kg67 mmBreadboard, Microlock64 x 64 mm
In Stock
$402
NewDamp Elastomeric Vibration IsolatorsND40T-B45 kg200 kg2.63 in.Breadboard, Microlock2.5 x 2.5 in.$402
NewDamp Elastomeric Vibration IsolatorsND40T-290 kg400 kg3.63 in.Breadboard, Microlock8.0 x 8.0 in.
5 Weeks
$1,404
NewDamp Elastomeric Vibration IsolatorsND40T-3135 kg600 kg3.63 in.Breadboard, Microlock8.0 x 8.0 in.$1,806
NewDamp Elastomeric Vibration IsolatorsND40T-4180 kg800 kg3.63 in.Breadboard, Microlock8.0 x 8.0 in.$2,208

Features

Ideal Solution for High Throughput Motion or Machinery Applications

NewDamp isolators provide a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range. This level of damping is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning, inspection and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.

Superior Constant Natural Frequency (CNF) Design

Constant Natural Frequency (CNF) is a complex property that reduces sensitivity to load deviations and offers a high degree of modal decoupling. The natural frequency of most elastomeric mounts lowers with increasing mass or increases with decreasing mass. This means that the vibration isolation characteristics will vary with load. NewDamp elastomeric isolators use special geometry profiled elastomers and mounting fixtures. These isolators accommodate changes in load with changes in stiffness which holds the stiffness to mass ratio constant. As a result, the CNF isolators deliver much better isolation than even softer conventional isolators do. 

ND20 Natural frequency of vertical vibration vs. load.

Faster Settling Times

A remarkable property of NewDamp™ isolators is their ability to quickly attenuate the transient motions, thereby reducing the settling time of the equipment after the stage movements or other disturbances. The following comparison was made for a dual-axis air bearing stage mounted on a granite basis (total weight: 800 kg) and supported by four NewDamp™ ND40 isolators.
ND40 isolator settling time.

Super High Damping Material

NewDamp products exhibit a remarkably high damping with loss factors around 0.5 to 0.8 at room temperatures in the 10–100 Hz frequency range which is two to five times better than other commercial elastomers. The high damping factor makes them ideal for supporting and damping the high acceleration amplitudes produced by very high throughput stages used in wafer positioning and electronic manufacturing applications. NewDamp elastomers can be built into equipment isolation supports and even custom machinery feet.

Cleanroom Compatible Design

NewDamp is made from a highly engineered polyurethane U-16 compound that is fully cleanroom compatible. These products have been used in Class 100 Fabs to support wafer inspection and positioning systems. 

Custom Design Capabilities

NewDamp™ elastomers are available as elastic elements, to be incorporated into the customer's vibration isolation system, with Newport standard interfaces (microlock breadboard, X95 rail, etc.) as standard vibration isolators, or with Newport custom interface plates as custom vibration isolators. Moreover, the Newport vibration control engineering group has developed proprietary software and test systems to customize elastomers for specific machinery needs. Once provided with primary machinery characteristics such as load, shock response, and resonance modes, Newport can develop a tuned solution. First articles can be produced quickly in our rapid prototype shops. Contact Newport Sales for more information.