NewDamp™ elastomer vibration isolators offer a great alternative to pneumatic, mechanical spring and other isolation mount technologies. It provides far higher damping than standard commercial elastomers and are cleanroom compatible. The high damping provides excellent structural stability and short settling time for high throughput machinery.
- Super high damping factor for supporting high throughput motion
- Constant natural frequency design delivers much better isolation
- Alternative to pneumatic or mechanical spring mounts
- Easy to integrate with breadboards or existing supporting structures
- Load capacity up to 800 kg per isolator
- Cleanroom compatible & custom designs for specific machinery needs See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ND60-A | In Stock | ||||
![]() | ND50-A | In Stock | ||||
![]() | M-ND50-A | In Stock | ||||
![]() | ND41-A | In Stock | ||||
![]() | ND41-B | In Stock | ||||
![]() | M-ND41-A | 3 Weeks | ||||
![]() | M-ND41-B | In Stock | ||||
![]() | ND01-A | In Stock | ||||
![]() | ND20-A | 2 Weeks | ||||
![]() | M-ND20-A | 3 Weeks | ||||
![]() | M-ND01-A | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ND30-A | 3 Weeks | ||||
![]() | ND30-A | |||||
![]() | M-ND40T-A | 2 Weeks | ||||
![]() | ND40T-A | 3 Weeks | ||||
![]() | M-ND40T-B | 1 Week | ||||
![]() | ND40T-B | |||||
![]() | ND40T-2 | 5 Weeks | ||||
![]() | ND40T-3 | |||||
![]() | ND40T-4 |
Features
Ideal Solution for High Throughput Motion or Machinery Applications
Superior Constant Natural Frequency (CNF) Design
Constant Natural Frequency (CNF) is a complex property that reduces sensitivity to load deviations and offers a high degree of modal decoupling. The natural frequency of most elastomeric mounts lowers with increasing mass or increases with decreasing mass. This means that the vibration isolation characteristics will vary with load. NewDamp elastomeric isolators use special geometry profiled elastomers and mounting fixtures. These isolators accommodate changes in load with changes in stiffness which holds the stiffness to mass ratio constant. As a result, the CNF isolators deliver much better isolation than even softer conventional isolators do.
Faster Settling Times
Super High Damping Material
Custom Design Capabilities
NewDamp™ elastomers are available as elastic elements, to be incorporated into the customer's vibration isolation system, with Newport standard interfaces (microlock breadboard, X95 rail, etc.) as standard vibration isolators, or with Newport custom interface plates as custom vibration isolators. Moreover, the Newport vibration control engineering group has developed proprietary software and test systems to customize elastomers for specific machinery needs. Once provided with primary machinery characteristics such as load, shock response, and resonance modes, Newport can develop a tuned solution. First articles can be produced quickly in our rapid prototype shops. Contact Newport Sales for more information.