Compare Model Drawings, CAD & Specs Availability Price
Mirror Mount, Pint-Sized, Center, 0.5 in., 3 Knobs
$161
In Stock
In Stock
Mirror Mount, Valu, Center, 1.0 in., 2 Knobs
$108
In Stock
In Stock
Mirror Mount, Classic, Center, 1.0 in., 3 Knobs
$140
In Stock
In Stock
Mirror Mount, Classic, Center, 1.0 in., 3 Knobs, 10 Pack
$1,258
In Stock
In Stock
Mirror Mount, Classic, Center, 1.0 in., 3 Micrometers
$510
In Stock
In Stock
Convertible Clear Edge Mirror Mount, 1.0 in., 3 Knob Adjustment
In Stock
In Stock
Mirror Mount, Classic, Center, 2.0 in., 3 Knobs
$264
In Stock
In Stock

Specifications

  • Mechanism
    Kinematic
  • Actuator Locks
    No
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Thread Type
    8-32 (M4) CLR

Features

Thread-matched Adjusters

Since grease can migrate, causing long-term creep, our New Focus mounts are exclusively fitted with thread-matched adjustment screws which take almost no grease.  The result is actuators that have very smooth, wobble-free movement, high precision, and mounts with exceptional long-term and thermal stability.

Sapphire Kinematic Pads

Sapphire kinematic pads are used in all New Focus Classic mounts to create contact surfaces for the adjustment screws that have very low friction and will not will not dent under normal use. Sapphire, one of the smoothest and hardest materials on earth, ensures excellent adjustability and stability.

10% Instant Savings on 10-Pack

Ideal for when you are starting a new lab, the 9807 mirror mount is also sold in a cost-saving pack of 10, providing a built-in discount of 10%. Check out more cost-saving packs at www.newport.com/packs