ValuMax® Series Optical Post Holders are precision molded from insulating composite material with an integrated pedestal base and a collet locking collar for easy tightening by hand. ValuMax posts and post holders are ideal for cost sensitive mounting applications available in 5 standard sizes from 1.0 to 4.0 inch height.
- Insulating, high-stiffness & creep resistant thermoplastic material
- Locks easily by hand with collet-locking mechanism
- Integrated pedestal base design offers versatile clamp mounting
- Compatible with 0.5 in. diameter optical posts
- Legacy models on clearance while supplies last See All Features
Specifications
Features
Cost-effective Solution with Intelligent Design
Unique Collet Locking Mechanism
Available in Five Heights
Versatile Accessories and Options
The VPHV-F model post holders include a clamping fork with the ValuMax® post holder of your choice. The optional threaded insert, VPHV-A (M-VPHV-A) , can be threaded into the bottom of the post holder to provide a 1/4-20 (M6) threaded hole for attachment directly to an optical table or breadboard, sold in packs of 10. ValuMax optical post holders are compatible with multiple 0.5 inch optical posts including Molded Composite Optical Mounting Posts, and SP Series posts.
Accessories
Molded Composite Optical Posts
We recommend the following optical posts for use with our molded composite post holders.
Threaded Inserts
Add these threaded inserts to the base of our molded composite post holders for direct mounting to an optical table or breadboard.
Resources
Technical Notes
Selection Guides
Technical Articles
The Finer Points of Fine Mechanics(2.1 MB, PDF)