Compare Model Drawings, CAD & Specs Availability Price
Tiny 45 Degree Mirror Holder, 12.7 mm Diameter
$133
In Stock
In Stock
45 Degree Mirror Holder, 12.7 mm Diameter
$42
In Stock
In Stock
45 Degree Mirror Holder, 25.4 mm Diameter
$49
In Stock
In Stock
45 Degree Mirror Holder, 25.4 mm Diameter
$56
In Stock
In Stock
45 Degree Mirror Holder, 50.8 mm Diameter
$112
In Stock
In Stock
Parabolic Mirror Adapter, 1.5 in. Series Flange
$525
1 Week
1 Week

Features

Make Your Own Periscope

45-Degree mirror adaptors are the key component needed for creating a custom periscope.  With a couple of mirror mounts, a long post and two sliding clamps, you can use these 45-degree adaptors to create a 1/2-, 1-, or 2-in. diameter custom periscope to your exact height specifications.

Beam Splitting

The New Focus 9920, 9922, and 9924 45-degree mirror adaptors have a thru-hole aperture allowing the optical beam to be both transmitted and reflected; perfect for beam splitting applications.

Threaded Base for Post Mounting

The UPA-45D 45-degree adaptors are not only made to be installed into mirror mounts but have a threaded base to allow fixed post mounting.  In this capacity, they can be used to direct an optical beam from a horizontal trajectory to a vertical one.