Compare Model Drawings, CAD & Specs Availability Price
Hollow Metal Retroreflector, Replicated, 12.7 mm, 5 arc sec RBA, Al-MgF2
$390
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 12.7 mm, 5 arc sec RBA, Bare Gold
$370
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 12.7 mm, 10 arc sec RBA, Al-MgF2
$307
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 12.7 mm, 10 arc sec RBA, Bare Gold
$292
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 25.4 mm, 2 arc sec RBA, Al-MgF2
$614
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 25.4 mm, 2 arc sec RBA, Bare Gold
$583
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 25.4 mm, 5 arc sec RBA, Al-MgF2
$515
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 25.4 mm, 5 arc sec RBA, Bare Gold
$489
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 25.4 mm, 10 arc sec RBA, Al-MgF2
$427
In Stock
In Stock
Hollow Metal Retroreflector, Replicated, 25.4 mm, 10 arc sec RBA, Bare Gold
$401
In Stock
In Stock

Specifications

  • Mirror Shape
    Hollow Retroreflector
  • Coating Type
    Bare Gold or Al-MgF2
  • Material
    Aluminum
  • Surface Quality
    60-40 scratch-dig
  • Coating Adhesion
    MIL-F-48616
  • Humidity Resistance
    MIL-F-48616
  • Operating Temperature Range
    -40 to 100 °C
  • Tapped Mounting Hole
    10-24 x 0.2 in. depth

Features

Stable Monolithic Construction

Our low profile replicated hollow metal retroreflectors are monolithic, fabricated from a single piece of aluminum, resulting in return beam accuracy unaffected by vibration. Vibration sensitivity is reduced further by employing an integrated mount in the design.

Gold or Al-MgF2 Coatings

The front surface is coated either with gold for high reflectivity in the IR and deep IR, or with Al-MgF2 for visible and UV wavelengths.

Advantages vs. Glass Retro Reflectors

Unlike solid glass retroreflectors, the optical path is entirely in air, so efficient performance is obtained without antireflection coatings which limit the operating wavelength range. Using a novel patented fabrication technique, return beam accuracy as low as 2 arc sec is economically achieved. These retroreflectors are offered in 12.7 and 25.4 mm diameter, and 10, 5 or 2 arc sec return beam accuracy.

Alignment Free 180 Degree Reflection

Retroreflectors, also known as corner cubes as all three mirror surfaces are perpendicular, will reflect all incoming light 180° regardless of incidence angle. This enables 180 degrees reflection of a beam without requiring prior alignment (as with a flat mirror). Images reflected by a corner cube are reversed and inverted.