Cable management solutions help protect motorized stage cables from damage during operation, optimize workspace, and improve maintenance and safety. They are ideal for industrial applications and complex systems.
- Flat cables for ILS300LM stages
- Cable chains for ILS300LM, IMS-LM, and ONE-XY stages See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ILS300LM-CFCable, Flat for ILS-LM, 300mm travel | |||||
![]() | ILS300LM-CFXYCable, Flat for ILS-LM, 300mm XY travel | |||||
![]() | ILS300LM-CHCable Chain, for ILS-LM, 300 mm Travel | |||||
![]() | ILS300LM-CHXYCable Chain, for ILS-LM, 300 mm XY travel | |||||
![]() | IMSLMCCable Chain Kit, IMS Stage, Single Axis | |||||
![]() | IMSLMC2Cable Chain Kit, IMS Extended Travel Stages, Single Axis | |||||
![]() | MLT-CMLCable Chain Kit, MLT200 and MLT250 | |||||
![]() | MLT-CMSCable Chain Kit, MLT25, MLT50 and MLT100 |
Features
Prevents Cables from Affecting Performance
By properly supporting the weight of cables without sagging or stress, cable management solutions prevent the negative effect of cables pulling on the stage carriage.
Optimizes Workspace
By placing cables into a limited, controlled area, access to the critical parts of a system is maximized. In particular, the flat cable carrier designed exclusively for the ILS300LM high-performance, 300-mm travel, linear motor stage offers a lower height and allows mounting of loads flushed to the top surface of the stage. Additionally, properly housed cables are not susceptible to getting caught in the moving parts of the system.
Facilitates Maintenance
Cable management solutions route cables efficiently while protecting them, avoid tangling, and provide easier tracing of cable paths when performing maintenance on the system or troubleshooting.
Versatile Cable Chains
Cable chains enable routing of cables to the stationary base of the stage and are typically more economic than flat cable carriers. Furthermore, the length of a chain's cable tracks can be adjusted according to the travel range.