Lens focusing mounts translate optical elements along their axis without side motions or rotation. 1 µm sensitivity is provided by an 80-tpi threaded barrel for a 0.2 in. (5 mm) travel range. To secure your position, a series of locking screws are conveniently located around the adjustment barrel.
- Ultra-fine, 1 µm lens focusing
- Focuses without rotating lens
- Lockable focus mechanism See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LFM-1ALens Focusing Mount, 5 mm Travel, 35 mm Max Optic, 80 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Optic Diameter25.4 mm
- UseLens Focusing
- AdjustmentsZ
- Adjustment Screw Thread80 TPI
- Retaining Ring
(2 Included) - Retaining Ring Thread1.438-20
- Included Optic Holder
- Thread Type8-32 and M4
Features
High Precision Z Positioning Mount
The LFM-1A lens focusing mount includes two
Accessories
Compatible Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPMH-1Objective Lens Holder, RMS, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP1A-1-32C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More |