Compare Model Drawings, CAD & Specs Availability Price
Portable Laser Safety Barrier, 2 Panels
$3,650
5 Weeks
5 Weeks
Portable Laser Safety Barrier, 3 Panels
$4,550
In Stock
In Stock
Portable Laser Safety Barrier, 4 Panels
$5,700
Portable Laser Safety Barrier, 5 Panels
$6,800
In Stock
In Stock
Portable Laser Safety Barrier, 6 Panels
$7,950

Specifications

  • Material
    Two layers of aluminum bonded with corrugated polyallomer core
  • Height
    83 in.
  • Width
    49.5 in. each panel
  • Thickness
    0.232 in.
  • Maximum Irradiance
    1,000 W/cm2 @ 315-1050 nm
    2,500 W/cm2 @ >1050-1400 nm
    10,000 W/cm2 @ 10600 nm
    (Tested for 100 sec at a 1 mm beam diameter)

Features

Versatile Laser Safety Barriers

The foldable laser safety panel systems are ideal for applications that require mobile and flexible convergence. The unique 360° hinges ensure that the panels are light tight in any position according to your needs.

Hinges block the light in any position

Fold And Move With Ease

The laser safety barriers are foldable for ease of use and storage. They are fully assembled with wheels to move to different locations with ease.