Compare Model Drawings, CAD & Specs Platform Size Number of Actuators Actuator Locks Adjustment Screw Thread Platform Thread Availability Price
$147
4 Weeks
50.8 x 50.8 mm 3 No 80 TPI 8-32 & M4 THD
4 Weeks
$128
In Stock
50.8 x 50.8 mm 2 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$143
In Stock
50.8 x 50.8 mm 3 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$171
In Stock
50.8 x 50.8 mm 2 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$202
In Stock
50.8 x 50.8 mm 3 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$243
In Stock
69.9 x 69.9 mm 2 Yes 100 TPI 1/4-20 (M6) CLR
In Stock
$281
In Stock
69.9 x 69.9 mm 3 Yes 100 TPI 1/4-20 (M6) CLR
In Stock

Features

A Sizable Advantage

Platform mounts save space due to their ability to hold optics which are the same size or even larger than the their platform.  For example, a 1-in. square platform mount is able to hold a 2-in diameter mirror and only take up half of the area as a standard 2-in. aperture mirror mount.

2.0 in. mirror held by U200-A2H (left) and U100-P2H (right)

Locking Hex Adjustment Screws

Hex-Driven Platform Mirror Mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, Flexure lock is included in select models. The Flexure lock built in the mount body, used for P100 models, and the Flexure lock integrated in the adjuster’s bushing, used in U100 and U200 models, exert a tangential force on the adjustment screw to prevent rotation. Both adjustment and locking actions are accomplished using a single tool from the same side of the mount.

Left: Flexure lock built in the adjuster’s bushing. Right: Flexure lock built in the mount body

Fine Adjustment

All Industrial platform mounts have 100-TPI adjustment screws that provide a 25% improvement in adjustment sensitivity over competing mounts having 80-TPI adjusters. Better adjustability means faster, easier alignment.

Dedicated Mirror Adapters

Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA® series and PERFORMA-i series platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.