The 906x-PY platforms use stainless-steel construction and actuator locks to provide optimal performance. These platforms include an extra strong spring to prevent any unwanted tilts due to uncentered loads. While the 906x-PY Platforms are compatible with the 906x Gothic Arch Ball Bearing Steel Linear Stage series, they are fully capable of being used alone.
- All adjustments from one side with locks for set-and-forget applications
- Adds additional degrees of freedom to a 906X series stages
- Designed with an extra strong spring to prevent unwanted tilt from uncentered loads See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-PYTilt Platform, Two-Axis, 25 x 25 mm Platform, 2-56 & 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-PYTilt Platform, Two-Axis, 40 x 40 mm Platform, 2-56 & 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-PYTilt Platform, Two-Axis, 65 x 65 mm Platform, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-PY-MTilt Platform, Two-Axis, 25 x 25 mm Platform, M2 & M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-PY-MTilt Platform, Two-Axis, 40 x 40 mm Platform, M2 & M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-PY-MTilt Platform, Two-Axis, 65 x 65 mm Platform, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
Compatible with Gothic Arch Ball Bearing Steel Linear Stages
Newport’s Industrial Pitch and Yaw Stages can be mounted on top of 906x series Gothic Arch Ball Bearing Steel Linear Stages. Shown here is a 9062-PY Pitch and Yaw stage mounted on a 9062-XY linear stage for complete pitch, yaw, X, and Y adjustment.