Show Filters:
Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Wavelength RangeFiber Connector Avail. Price
In-Line Polarization ControllersF-ILPC-13-APC1280-1340 nmFC/APC
In Stock
$438
In-Line Polarization ControllersF-ILPC-13-PC1280-1340 nmFC/PC
In Stock
$438
In-Line Polarization ControllersF-ILPC-15-APC1520-1620 nmFC/APC
In Stock
$490
In-Line Polarization ControllersF-ILPC-15-PC1520-1620 nmFC/PC$460

Specifications

  • Extinction Ratio
    >20 dB (>25 dB typical)
  • Insertion Loss
    <0.5 dB (<0.3 dB typical)
  • Back Reflection
    <-60 dB (without connector)
  • Dimensions
    88 × 17 × 19.5 mm

Features

Pigtailed In-Line Polarization Controller

Our new all-fiber In-line polarization controller is ideal for fiber optic system where small size is especially needed. They fit in most rack mountable housings and electronic circuit boards. With conventional communication fiber pigtails, these polarization controllers can be easily installed in the system.

Precision Polarization Control by Quarter Waveplates

These In-line polarization controllers are composed of two fiber-made quarter waveplates. It has all fiber configuration, and low insertion loss. For arbitrary input polarization, linear combination of the two independently controlled waveplates can generate any output state of polarization.