Sorry, this family of products is no longer available.
The 77809 X-Y Centering Flange Mount has both a 1.5 inch male and female flange. A 2.0 inch (51 mm) long optical rod is included. To correct for minor misalignments, the mounted component can be moved along the X and Y axes within the 77809 via two thumbscrews. These thumbscrews allow for minor displacement of the mounted component with a 0.35 inch (9 mm) diameter plane of movement within the Centering Flange Mount. The clear aperture of the 77809 is 1 inch (25.4 mm) diameter.
- Can be used standalone or to provide rod mounted support to an optical train of components
- Rod mount included
- Compatible with 1.5 inch Oriel® flanged components
- X-Y Centering Flange Mount allows small positional adjustment for misalignments See All Features
Accessories
Flange Couplers and Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66290Flange Step Down Adapter, 3 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 77792Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male | 3 Weeks | ||||
![]() | 77790Flange Converter, Quick Connect, 1.5 Inch Series, Double Female | |||||
![]() | 77791Coupling Ring, Quick Connect, 1.5 Inch Series, Double Female | In Stock | ||||
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | LT20-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 2-Inch LT Series | In Stock |