290 Series Platforms provide stable, fixed-height mounting for large components and assemblies. The 6 x 10 in. (152.4 x 254 mm) platforms are comprised of thick anodized aluminum plates mounted atop four rigid 1 in. (25.4 mm) diameter stainless steel posts.
- Stable, fixed height platform for large components
- Rigid stainless steel posts
- 4 in. (100.4 mm), 6 in. (150.4 mm), or 8 in. (200.4 mm) heights See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 290-4Complete Platform Assembly, 4.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-8Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-SETComplete Platform Set, 4, 6, and 8 in. Height, 1/4-20 Thread | In Stock | ||||
![]() | M-290-4Complete Platform Assembly, 100.4 mm Height, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-6Complete Platform Assembly, 150.4 mm Height, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-8Complete Platform Assembly, 200.4 mm Height, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-SETComplete Platform Set, 100.4, 150.4, and 200.4 mm Height, M6 Thread | In Stock |
Specifications
- TypePlatform Assembly
- Thread Type1/4-20, M6
- MaterialAluminum
Features
Stable Fixed Height Mounting Platform
290 Series platforms use 1.0 inch (25.4 mm) diameter pedestal pillars and 0.5 inch (12.7 mm) thick solid aluminum breadboard plates to create very stable mounting platforms at a fixed 4 in. (100.4 mm), 6 in. (150.4 mm), or 8 in. (200.4 mm) height. They are available with metric or Imperial threads.
Accessories
Platform Pillars
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P-3Optical Post, 3 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock | ||||
![]() | P-5Optical Post, 5 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P-7Optical Post, 7 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock | ||||
![]() | M-P-3Optical Post, 75 mm Height, 25.4 mm Diameter, M6, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P-5Optical Post, 125 mm Height, 25.4 mm Diameter, M6, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P-7Optical Post, 175 mm Height, 25.4 mm Diameter, M6, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Platform Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 290-TPTop Plate, Fixed Height Platform, 6 x 10 in., 1/4-20 Thread, (12) 1/4-20 CLR. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-290-TPTop Plate, 254.0 mm x 152.5 mm, 33 holes M6 Thread, 12 holes M6 CLR. | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-BPBase Plate, Fixed Height Platform, 10 in. x 6 in., (10) 1/4-20 CLR. | 2 Weeks | ||||
![]() | M-290-BPTop Plate, Fixed Height Platform, 254 mm x 152.5 mm, M6 Thread, (10) M6 CLR. |