Compare Model Drawings, CAD & Specs Availability Price
Silver Mirror, fs Optimized, 0-45° AOI, 25.4 mm, 600-1000 nm
$215
1 Week
1 Week
Silver Mirror Pack, fs Optimized, 0-45° AOI, 25.4 mm, 600-1000 nm, Qty 10
$1,935
2 Weeks
2 Weeks
Silver Mirror, Femtosecond Optimized, 0-45° AOI, 25.4 mm, 470-1000 nm
$215
In Stock
In Stock
Silver Mirror Pack, fs Optimized, 0-45° AOI, 25.4 mm, 470-1000 nm, Qty 10
$1,937
In Stock
In Stock
Silver Mirror, Femtosec Optimized, 0-45° AOI, 50.8 mm, 600-1000 nm
$421
In Stock
In Stock
Notes:

For FemtoOptics™ femtosecond optimized concave mirrors, click here

Specifications

Features

Dielectrically Enhanced Silver Coating

When the bandwidth of low dispersion dielectric coatings becomes insufficient, these mirrors are the ideal choice. With a special reflectance-enhancing dielectric multi-layer overcoating, these enhanced silver mirrors provide very high reflectance for 0° to 45° AOI for s- and p-polarization and an absolute GDD value less than 5 fs‌2 over bandwidths spanning approximately one optical octave. The EAG.1 coating is optimized for the fluorescence range of Ti:Sapphire, and the EAG.2 coating is matched to the spectra of typical hollow fiber compressors and certain parametric sources.

High Reflectance of EAG.1

Ideal for use with ultrashort pulse lasers, EAG.1 coated high reflectance beamsteering mirror gives R>99% 600-1000 nm at 0 deg AOI, Rp>98.5% 580-1000 nm and Rs>99% 540-1000 nm at 45 deg AOI.

Near Zero GDD of EAG.1

Careful thin film coating design and advanced coating processes result in minimum effect on pulse dispersion. The absolute value of GDD is an astounding less than 5 fs2 from 550 to 1050 nm.

High Reflectance of EAG.2

 Ideal for use with ultrashort pulse lasers, EAG.2 coated high reflectance beamsteering mirror gives R>97% 470-1000 nm at 0 deg AOI, Rp>96% 480-1100 nm and Rs>98% 460-890 nm (Rs>96% 430-1000 nm) at 45 deg AOI.

Near Zero GDD of EAG.2

Careful thin film coating design and advanced coating processes result in minimum effect on pulse dispersion. The absolute value of GDD is an astounding less than 5 fs2 from 450 to 1100 nm.

N-BK7 Substrates

N-BK7 is a relatively hard Borosilicate glass that offers good scratch resistance with a very low level of inclusions. For more information, refer to the optical material technical note.

Laser Damage

Recently a white paper was published on OSA's Optics Express detailing laser induced damage on the FemtoOptics Silver Mirrors. Please click here to view details: Few-cycle pulse laser induced damage threshold of ultra-broadband optics.

The EAG.1 coating specifically can withstand 0.19 J/cm2 measured with 5fs pulses, single shot in vacuum. Or, 0.12 J/cm2, measured with 5fs pulses at 500 Hz (1000 shots in vacuum). Data c/o Prof. Enam Chowdhury, Ohio State University

FemtoOptics: The Premier Optics Product Line

FemtoOptics™ is the premier optics product line specifically optimized for femtosecond pulse manipulation. Consisting of innovative, high-quality, easy-to-use, cutting-edge optical components and assemblies, we have exceptional support and service for industrial and research applications across the world. See cross-reference information to the right.

Newport Part FemtoOptics Part
10B20EAG.1 OA022
10B20EAG.2 OA093
20B20EAG.1 OA248