Sorry, this family of products is no longer available. The recommended replacement product is cs260b-configured-monochromators.
The Oriel® CS260™ High Resolution 1/4 m monochromator is a high performance, economical and user-friendly instrument that is ideal for research and OEM applications. The three ruled gratings covering the 200 to 1350 nm spectral range are aligned at the factory in this fully assembled, turn-key instrument. Available options include slit type, number of output ports and communication interfaces.
- Czerny-Turner optical design ensures high resolution and maximum throughput while minimizing stray light and aberrations
- Three high line density diffraction gratings used for high resolution 200 to 1350 nm wavelength scanning Single or dual output port versions
- Fixed, micrometer adjustable, or motorized slit option
- LabVIEW™ based utility software provided
- Control with USB, RS-232/GPIB, or optional hand controller See All Features
Features
Optical Design
Fixed Slit Versions
Micrometer Adjustable Slit Versions
Motorized Slit Versions
Optional Hand Controller
All models include a connector to utilize the optional 74009 Hand Controller for manual operation without a computer. There is no need to memorize commands or key sequences. The display provides information on the grating selection, active filter selected, current wavelength, shutter status, and more.
Motorized Filter Wheel Accessory Control
The CS260 is capable of automatically controlling the optional model USFW-100 filter wheel. These filter wheels hold up to six 1-inch diameter filters. Neutral density filters can be used for intensity adjustment. Order sorting filters may be installed to block higher order diffraction. The filter wheel can be mounted to the male flange of the monochromator slit or slit holder. The filters are mounted external to the monochromator.
Single or Dual Output Ports
LabVIEW™ Utility Software Included
USB or GPIB/RS232 Communication Interfaces
CS260 monochromators are offered with a USB or GPIB/RS232 communication interface. The utility software provided with the monochromator includes USB drivers for Windows 7 or 10, 32-bit and 64-bit operating systems. GPIB communication offers the distinct advantage of being able to connect multiple devices to a single GPIB port, provided the computer contains a GPIB adapter card. Both GPIB and RS232 communication methods simplify low-level communications, as there is no driver or dll file. USB versions include the USB cable. For RS232/GPIB monochromators, cable 70040(RS232) or 70038 (GPIB) may be ordered separately.
Built-In Shutter
Delivered Fully Assembled and Aligned
Monochromator Mounting
Long Life Instrument
These instruments continue to function for many years. With proper care, they only require periodic maintenance to ensure gears are lubricated, spring tension is correct, etc. It is suggested to send the monochromator to Newport annually for recalibration, in order to meet its performance specifications. During recalibration, the instrument is thoroughly examined and routine maintenance services are performed. In addition to this service, Newport is also able to reconfigure the grating selection, slits and communication electronics if desired. Learn more about our factory monochromator services.
Accessories
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | 4 Weeks | ||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | 3 Weeks | ||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | In Stock | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | In Stock | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | In Stock | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | In Stock | ||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height |
Other Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks | ||||
![]() | 77765Motorized Beam Steerer, Toggle or TTL Control | 4 Weeks | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | In Stock | ||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | In Stock | ||||
![]() | APEX2-CS2-KITMounting Kit, APEX2 Illuminator to CS260 Monochromator | |||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks | ||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 74105Mounting Plate, Cornerstone 260 Monochromator or MS260i Spectrograph |
Calibration Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS260-MCAL-OPT1Calibration Service, 1 Year, CS260B Monochromators | |||||
![]() | CS260-MCAL-OPT2Calibration Service, 3 Year, CS260B, Grating & Mirror Upgrade | |||||
![]() | CS260-MCAL-OPT3Repair Service, CS260B Monochromators |
Resources
Manuals
Oriel Legacy Cornerstone 260 Monochromator User's Manual(2.6 MB, PDF) Oriel Mono Utility v5.0 Quick Start Guide(1,018.4 kB, PDF)
Software
Oriel MonoUtility_v5.0.4(490 MB, ZIP) 740XX [USB].zip(189.2 MB, ZIP) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP) Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_Windows OS(293.5 MB, ZIP)



































