TRB linear actuators offer mid-range load capacity with a wide range of travel and motor choices. They can easily motorize manual positioners and mirror mounts with flexible cable routing and a non-reflective surface coating.
- Slim and lightweight design
- Flexible cable routing on the side
- Integrated optical limit switches
- Used to motorize manual stages and mounts See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRB25CCMotorized Actuator, Compact, 25 mm Travel, DC Servo Motor, 90N | In Stock | ||||
![]() | TRB25PPMotorized Actuator, Compact, 25 mm Travel, Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
CONEX Controller versions are also available.
Compatible Controllers
Compatible motion controllers for the TRB actuators are:
- XPS-RLD Motion Controller (
or Axis): Requires an * Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, , or Axis): Plug and Play compatible with ESP302** Motion Controller.
The TRB-CC actuators are also compatible with
* When used with XPS-RLD, plug XPS-DRV01 to slots other than slot 1.
** When used with ESP302 or SMC100PP, the maximum speed of TRB-PP is reduced to 0.12 mm/s.
Specifications
Features
CONEX Controller Versions
Newport also offers versions of the DC servo motor linear actuators with integrated CONEX motion controller. For out-of-the box control, the CONEX controller is preconfigured and delivered with the TRB-CC actuator.
Replace Manual Actuators on Stages and Mounts
TRB actuators work great as replacements for adjustment screws or micrometers on manual stages and optical mounts. For more details refer to the TRA and TRB Series Compatibility guide. Once upgraded, the set-up can be automated for hands-free positioning or controlled remotely.
Installing TRB Actuators on a 561-GON
Installing TRB Actuators on a RS65
Accessories
CONEX-CC Version
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-TRB6CCLinear Actuator, DC Servo, 6 mm Travel, TRABCC and CONEX-CC Controller | |||||
![]() | CONEX-TRB12CCLinear Actuator, DC Servo, 12 mm Travel, TRB12CC and CONEX-CC Controller | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRB25CCLinear Actuator, DC Servo, 25 mm Travel, TRB25CC and CONEX-CC Controller | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ADAPT-TRA25Actuator Adapter, TRA25, Opto-Mechanical Components | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Newport's motorized actuators can also be directly connected to numerous manual positioning products and mounts. Please see our Motorized Linear Actuator Compatibility Guide for a complete list.
Resources
Technical Notes
TRA and TRB Series Compatibility with Manual Positioners and Mounts Stage and Controller Compatibility Guide Motorized Linear Actuator Compatibility Guide Encoder Resolution Calibration(4 MB, PDF)
Literature
TRB Data Sheet.pdf(1.4 MB, PDF)
Manuals
TRB User's Manual.pdf(1.4 MB, PDF)