The Compact Lens Positioners provide an economical solution for applications requiring two (XY), three (XYZ and XYθZ), five (XYZ θXθY), or six (XYZ θXθYθZ) axes of precision adjustment. Their compact size makes them ideal for applications with limited table space.
- 2, 3, 5 or 6 axes of precision lens positioning
- Compact size is ideal for limited-space applications
- Mounts popular 12.7 to 50.8 mm diameter optics
- Lockable 100 TPI precision adjustments
- Keying pin holes for OEM applications
- English/metric compatibility See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPXY-1HLens Positioner, 1.0 in. Diameter, XY, 100 TPI, 8-32 THD | |||||
![]() | M-LPXY-1HLens Positioner, 1.0 in. Diameter, XY, 100 TPI, M4 THD | |||||
![]() | LPXYZ-1HLens Positioner, 1.0 in. Diameter, XYZ, 100 TPI, 8-32 THD | |||||
![]() | M-LPXYZ-1HLens Positioner, 1.0 in. Diameter, XYZ, 100 TPI, M4 THD | |||||
![]() | LPXYR-1HLens Positioner, 1.0 in. Diameter, XYθZ, 100 TPI, 8-32 THD | |||||
![]() | M-LPXYR-1HLens Positioner, 1.0 in. Diameter, XYθZ, 100 TPI, M4 THD | |||||
![]() | LP5X-1HLens Positioner, 1.0 in. Diameter, XYZθXθY, 100 TPI, 8-32 (M4) CLR | |||||
![]() | LP6X-1HLens Positioner, 1.0 in. Diameter, XYZθXθYθZ, 100 TPI, 8-32 (M4) CLR |
Features
Two, Three, Five or Six Axes of Positioning
Our new LP Series Lens Positioners provide an economical solution for applications requiring two (XY), three (XYZ or XYθZ), five (XYZ θXθY), or six (XYZ θXθYθZ) axes of precision adjustment. They all feature
- Multi-axis precision adjustment in a space-saving geometry
- Hex-key adjuster to prevent unintended adjustment
- All axes lockable for added long-term stability
- Keying pin holes for OEM applications
- Dual mounting holes for left- or right-handed configurations
Lockable Hex-Key Adjusters
The LP Series Lens Positioners use hex-key adjusters to save space and prevent unintended adjustments. Independent locks for each axis securely lock the adjustment screws, maintaining stable optical alignment. The adjuster and its lock feature the same sized hex oriented in the same direction, therefore can be conveniently accessed and actuated by the same hex tool (shown here is hex adjustment knob
Alignment Pin Holes
Designed with OEM applications in mind, these lens positioners include alignment pin holes adjacent to mounting holes. These dowel pin holes enable keying of the position and orientation for repeatable system integration and to prevent clocking effects. (Note: Dowel pins are not included with the mount.)
Compatible with Lens Tube System
Besides holding 0.5, 1.0, or 2.0 in. diameter optic with included retaining rings, the LP Series Lens Positioners are also directly compatible with optomechanical components with SM05 (0.535"-40), SM1 (1.035"-40), or SM2 (2.035"-40) threads. Shown are the LP5X positioners attaching LT Series Lens Tubes.
Compatible with Microscope Objectives
With
Accessories
Legacy Compact Lens Positioners
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9841Compact Lens Positioner, XYZ, 1.0 in. Diameter, 100 TPI |