Compare Model Drawings, CAD & Specs Availability Price
Hex Nut, 2-56, Qty 50
$7.10
In Stock
In Stock
Hex Nut, 8-32, Qty 50
$7.10
In Stock
In Stock
Hex Nut, 1/4-20, Qty 50
$7.10
In Stock
In Stock
Hex Nut, M2, Qty 50
$7.10
In Stock
In Stock
Hex Nut, M4, Qty 50
$7.10
In Stock
In Stock
Hex Nut, M6, Qty 50
$7.10
In Stock
In Stock
Flat Washer, 2-56 (M2), Qty 100
$7.10
In Stock
In Stock
Flat Washer, 8-32, Qty 100
$4.10
In Stock
In Stock
Flat Washer, M4, Qty 100
$7.10
In Stock
In Stock
Flat Washer, 1/4-20 (M6), Qty 100
$4.50
In Stock
In Stock
Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10
$19.40
In Stock
In Stock
Adapter Washer, 1/4-20 (M6) to 8-32 (M4), Qty 25
$12.70
In Stock
In Stock

Features

Use 8-32 or M4 Threads in Oversized Clearance Holes

Stainless-steel adaptor washers quickly make 1/4-20 or M6 clearance holes compatible with 8-32 or M4 screws that would otherwise pass through. The outer diameter of these washers have similar dimensions to most 1/4-20 and M6 screw heads, while the inner diameter supports the smaller 8-32 and M4 screws. Each washer is 0.6 in. (1.5 mm) and are sold in packages of 10 or 25.