Specifications

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Accuracy
    1.0% of Reading
  • Operating Temperature Range
    Range 0 - 50°C
  • Volume
    4.9 cc
  • Exposed Materials
    Inconel and 316L stainless steel
  • CE Certified
    Yes