Sorry, this family of products is no longer available.
These LDC-3900 laser diode control modules are compatible with the 4-channel LDC-3900 controller mainframe.
- Laser driver modules up to 4A
- TEC modules with up to 32W of output
- Combination modules with up to 2A drive current, 12W TEC See All Features
Resources
Manuals
LDC-3900 Controller User's Manual(980 kB, PDF) CSM-39020 Laser Diode Driver Module User Manual(447 kB, PDF) CSM-39050 Laser Diode Driver Module User Manual(439.9 kB, PDF) CSM-39100 Laser Diode Driver Module User Manual(448.8 kB, PDF) CSM-39400 Laser Diode Driver Module User Manual(218.9 kB, PDF) LCM-39420 Controller User's Manual(330.7 kB, PDF) LCM-39425 Controller User's Manual(330.8 kB, PDF) LCM-394X7 Controller User's Manual(343.3 kB, PDF) LCM-39440 Controller User's Manual(330.6 kB, PDF) TCM-39034 Temperature Controller User's Manual(217.5 kB, PDF)
Literature
LDC-3900 4-Channel Laser Diode Controller Brochure(203.4 kB, PDF)
Application Notes
Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF)
Technical Notes
Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF)
