Specifications

  • Type
    Exhaust Throttle Valve
  • Valve Drive
    Mechanical (non belt) drive with integral cosine generator
  • Valve Speed
    7.5 s
  • Resolution
    1/10,000
  • Helium Leak Rate
    1 x 10-8 scc/sec
  • Operating Temperature Range
    Valve Body: 0 - 90°C
    Valve Motor:0 - 70°C
  • Maximum Differential Pressure Across Valve
    1 Atmosphere