Show Filters:
Showing 14 of 14 total products View all products
Compatibility:
Compare Description Drawings, CAD & Specs Detector ModelPower Meter ModelSpectral RangeMaximum Measurable PowerMaximum Measurable Power Without Attenuator Avail. Price
Power Measurement Kits, PMKITPMKIT-05-01818-UV/DB843-R200 - 1100 nm1.5 W5 mW (200 - 400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,046USD
Power Measurement Kits, PMKITPMKIT-06-01818-SL/DB843-R400 - 1100 nm2 W2.5 mW
$1,948USD
Power Measurement Kits, PMKITPMKIT-07-01818-IR/DB843-R780 - 1800 nm1.3 W1.3 mW
$2,115USD
Power Measurement Kits, PMKITPMKIT-15-01818-ST2/DB843-R400 - 1100 nm2 W2.5 mW
$2,144USD
Power Measurement Kits, PMKITPMKIT-21-01919P-003-10843-R190 - 10,600 nm3 WN/A
$2,872USD
Power Measurement Kits, PMKITPMKIT-22-01919P-010-16843-R190 - 10,600 nm10 WN/A
$2,393USD
Power Measurement Kits, PMKITPMKIT-24-01919P-030-18843-R190 - 10,600 nm30 WN/A
$2,678USD
Power Measurement Kits, PMKITPMKIT-05-03818-UV/DB843-R-USB200 - 1100 nm1.5 W400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$2,300USD
Power Measurement Kits, PMKITPMKIT-05-04818-UV/DB1919-R200 - 1100 nm1.5 W400 nm); 2.5 mW (400 - 600 nm, >1050 nm) , 1.5 mW (600 - 1050 nm)
$3,030USD
Power Measurement Kits, PMKITPMKIT-06-04818-SL/DB1919-R400 - 100 nm2 W2.5 mW
$3,049USD
Power Measurement Kits, PMKITPMKIT-12-04918D-SL-OD3R1919-R400 - 1100 nm2 W
$3,144USD
Power Measurement Kits, PMKITPMKIT-21-04919P-003-101919-R190 - 10,600 nm3 WN/A
$3,856USD
Power Measurement Kits, PMKITPMKIT-06-05818-SL/DB844-PE-USB400 - 1100 nm2 W2.5 mW
$1,833USD
Power Measurement Kits, PMKITPMKIT-06-03818-SL/DB843-R-USB400 - 1100 nm2 W2.5 mW
$2,234USD

Features

Kits Offer Bundle Savings

These kits are ideal for those who are new to optical measurements and who need simple measurement tools. All kits include SP-3 and M-SP-3 mounting posts and BPH-3 slotted-base post holder. You can order either a pre-configured kit or you can configure your own set of power meter and detector using the model number PMKIT. 843-R, 843-R-USB, and 1919-R power meters come with a plastic carrying case.

Easily Expandable

It is easy to expand the capabilities of your power measurement products after purchasing the power meter kit.  Thanks to the large number of compatible products available at Newport, you can simply purchase another detector, a meter, or optomechanical components as new requirements arise.

Resources