Gothic Arch Bearing Piezo Stages

The unique bearing design of these gothic arch linear translation stages offer the ultimate stability in temperature-fluctuating environment. Unlike the multicomponent design of standard stages, which can loose their preload properties over time, Gothic Series bearing ways are machined directly out of the stainless steel stage platform. These stages are available with 5, 12.7, or 25.4 mm travel preconfigured with Picomotor piezo or micrometer head actuators.

No Results Found