The VA series of variable attenuators are composed of specially designed thin film polarizers, zero-order achromatic waveplates and high precision opto-mechanics, all incorporated into shuttered housings. The design is compact, robust and easy to use. Ideal for attenuating CW and pulsed fixed wavelength lasers.
The housing ensures the internal optics are free from dust and other contaminants, and eliminates perturbations of the beam due to ambient air conditions; crucial considerations in ultrafast laser applications. A manual shutter and beam dump are included to control the S- and P-polarized output beams.
Two thin film polarizers are prealigned in the housing and optimized for wavelength ranges of 350 - 360 nm, 522 - 542 nm, 780 - 820 nm, or 1034 - 1094 nm. The P-polarized output passes through the first thin film polarizer with negligible beam displacement, while the S-polarized output is reflected off both thin film polarizers and offset in parallel one inch.
The VA series of variable attenuators offer either manual or motorized rotation of the waveplate, allowing for continuous variation of the intensity ratio of the two output beams while maintaining all other beam parameters.
Please see Variable Attenuator Datasheet .