DescriptionSpecifications
Models
Literature
The versatile Model 481-A rotary stage is ideal for fine-tuning the angular orientation of any component after rotating it to an approximate angle.
An inner stage rotates 360° in a precision bored bushing that locks with a side mounted thumbscrew. The outer stage is a high resolution, tangentially driven design. Scale markings indicating every degree and a vernier with 5 arc min markings are engraved on the side of the stage. Model 481-A is also available with 100 pitch AJS Fine Adjustment Screws for higher resolution. Model 481-A attaches to tables and breadboards via clearance slots in the base, and to posts using one of two tapped holes located in the side of the stage. Additionally, the 481-A includes two 1 in. (25.4 mm) diameter retaining rings and a solid aperture insert with a centered clearance hole for on-axis mounting of components such as post holders.
A 1/2-in diameter polarizer or waveplate can be mounted to the 481-A stage using the PRA-05 Adaptor, which screws into the rotator's 1.063-20 thread. The PRA-05 Adaptor included a retaining ring. |
Related Products |
For applications such as polarization control, two tapped holes in the side of the stage permit convenient vertical mounting to standard posts, such as the VPH-2/SP Post combination shown.
|
Specifications
| Sensitivity | Micrometer, ; AJS Screw, |
| Graduations | 1 ° |
| Vernier Graduations (arc min) | 5 |
| Backlash | Negligible |
| Travel, Fine | 5 ° |
| Load Capacity [lb (N)] | 40 (178) |
| Maximum Drive Torque [in-lb (cm-kg)] | 8 (9.6) |
| | Model | Description |
|
481-A
|
Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer
|
|
481-A-S
|
Rotation Stage, 360° Coarse, 5° Fine Rotation, AJS Adj. Screw
|
|
M-481-A
|
Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer, Metric
|
|
M-481-A-S
|
Rotation Stage, 360° Coarse, 5° Fine Rotation, AJS Adj. Screw, Metric
|
|
MLH-0.5-RR
|
Retaining Ring, 10.1mm ID, 0.546-32, MT-RS, LH-05, LH1-05R, LPLH-50T & MLH-0.5
|
|
PRA-05
|
Polarizer Adaptor, 12.7mm (1/2 in.) dia optics into 1.063-20 threaded mounts
|
|
RSA-1TI
|
Solid Insert for RSP-1T Rotation Stage
|