|
|
| 1. |
Avalanche Photodiode detectors, High Gain, SPM Series
The SPM Series High Gain Avalanche Photodiodes (APD), also known as Silicon Photomultipliers (SPM or SiPM), are a new solid state alternative to the aging Photomultiplier Tube (PMT) technology. This n
|
| 2. |
Single-Photon Counting detectors, PCD Series
Newport's new Single-Photon Counting Device is the first miniature photon counting system on the market, making it ideal for lab use and/b/b industrial system integration. It features a new
|
| 3. |
High-power Laser Diode Driver, 5700 Series
Newport Corporation, a widely known leader in laser diode control and/b/b test instruments/b/b, introduces all new 5700 Series High-power/b/b Laser Diode Drivers, availab
|
| 4. |
Low-power Photodetectors, 918D Series
The 918D Series Photodetector is designed to outperform Newport's industry proven 818 Series photodetector family (see Low-power/b/b Photodetector, 818 Series), by enhancing their performanc
|
| 5. |
Oriel LineSpecâ„¢ CMOS and CCD Array Spectrometers
For applications not requiring the two dimensional area of our InstaSpec CCD systems, but needing the versatility and/b/b superior resolution not afforded by our integrated minispectro
|
| 6. |
Thermopile Detector, 3 kW
The all new 818P-3KW-060 is a water-cooled thermopile detector that can hand/b/ble up to 3 kW of cw optical power/b/b, the highest possible power/b/b for Newport optical
|
| 7. |
Oriel IS Series Minispectrometers
The Oriel IS-Series of Minispectrometers/b/b offer significant advantages over traditional minispectrometers/b/b. We took our 30+ years of designing and/b/b manufacturing
|
| 8. |
Thermopile Sensor, 1 uW - 1 Watt
The newly introduced 818P-001-12 is a 1 W, 12 mm diameter thermopile optical sensor offering the flat spectral response and/b/b the low spatial dependence of thermopiles, while retaining the
|
| 9. |
Photonic Crystal Fibers
Photonic Crystal Fiber (PCF) can provide characteristics that ordinary optical fiber do not exhibit, such as: single mode operation from the UV to IR with large mode-field diameters/b/b, hig
|
| 10. |
Simplicity Series Arc Sources
For fixed power/b/b applications, we offer the Oriel Simplicity Series Arc Sources. We removed some of the features and/b/b versatility from our Fully Featured Research Systems, wi
|