|
|
| 1. |
Fiber Optic Positioners
FP Series Fiber Optic Positioners provide three or five degrees of precision positioning for bare, connectorized, or polarization-preserving fibers. Smooth adjustment with increased sensitivity are en
|
| 2. |
Motion Control Metrology Primer
Motion Control Metrology Primer Our Promise In our continuing effort to provide the most accurate information to the research, defense and industrial communities, we have expanded many of our product
|
| 3. |
GTS Series High-precision linear stages
The GTS high-precision linear stages provide high sensitivity and outstanding trajectory accuracy in a compact, robust and cost effective package. They are an excellent, high-performance solution for
|
| 4. |
XM Series Ultra-Precision Linear Motor Stages
The XM is the ultimate solution for the most demanding manufacturing and test and measurement applications. It meets ultra-precision motion requirements with high dynamics and reliability for 24/7 pro
|
| 5. |
Engineered Standard Component Systems
Engineered Standard Component Systems Newports wide array of standard motion control components enables and facilitates the delivery of custom motion systems at a reasonable price. For the majority o
|
| 6. |
ESP300 3 Axis Motion Controller/Driver
The ESP300 motion control platform offers excellent functionality at an affordable price. The ESP300 is an integrated controller and driver in one chassis, which simplifies system hookup and improves
|
| 7. |
Motion Electronics Design
Motion Electronics Design Introduction Motion control systems consist of three main components: motion controller, motor driver or amplifier, and a motion device. Motion control systems consist of th
|
| 8. |
IMS Series High-Performance Long-Travel Linear Stages
The IMS Series linear stage complements the ILS Series by providing longer linear travel ranging from 300600 mm. The stages feature robusts designs with high performance but without high cost, making
|
| 9. |
VP-25X Precision Compact Linear Stages
VP-25X Precision Compact Linear Stages Precise 25 mm travel in a very small envelope
Positioning to 10 nm of minimum incremental motion
Integrated linear encoder for backlash free, highly repeatable,
|
| 10. |
ILS Series High-Performance Mid-Range Travel Linear Stages
The ILS Series linear stage offers 50250 mm travel range and combines fast, sub-micron resolution motion with highly stiff and robust package designs. Its extruded aluminum body has been optimized to
|