|  
Sign In  Or  Create New Account
Home
Products
Support
Markets
About Us
Investors
My Account
Contact Us
New Search 
Keyword Search Results for '5225 Gas Lasers'
1. High-Power Laser Diode Driver, 5700 Series
Newport Corporation, a widely known leader in laser diode control and test instruments, introduces all new 5700 Series High-Power Laser Diode Drivers, available in one of the following configurations:
2. Single-Mode Fiber, Extreme Temperature Condition
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, 1,000 m with 25 % Newport introduces a new specialty opti
3. Single-Mode Fiber, Near UV-VIS
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, 1,000 m with 25 % Newports new F-NUV-320-K1 fiber is desi
4. Long Scan Autocorrelator
An autocorrelator is a versatile, easy-to-use diagnostic for measuring the pulse shape and durations of ultrafast laser pulses. Autocorrelators are capable of measuring pulse widths from both high rep
5. Photoresponse Mapping of Photovoltaic Cells
Newports Photoresponse Mapping Kit is designed to scan a photovoltaic cell up to 200cm2 with a monochromatic beam of light and map the cells response to that light. Various wavelengths can be employed
6. Ultrafast Laser Super-Broadband Turning Mirrors
This mirror is ideal for use with ultrafast pulse lasers/b/b as a high reflectance mirror at 45 angle of incidence for a very broadband wavelength range spanning almost 400 nm. Designed to r
7. Ultrafast Laser Broadband 45° Mirrors
This mirror is ideal for use with ultrashort pulse lasers/b/b as a high reflectance beamsteering mirror at 45 angle of incidence. Careful thin film design and an advanced coating process res
8. Supercontinuum Generation in SCG-800 Photonic Crystal Fiber
The Newport Supercontinuum kit is a complete solution from Newport and Spectra-Physics designed specifically for the generation of supercontinuum with a femtosecond Ti:Sapphire laser such as the Tsuna
9. Supercontinuum Fiber Module, SCG-800
SCG-800 is a supercontinuum generation fiber device for use with 800 nm femtosecond lasers/b/b. It contains 12 cm highly nonlinear, polarization maintaining photonic crystal fiber with zero
10. Tutorial on Polarization in Fiber Optics
Tutorial on Polarization in Fiber Optics Introduction A beam of light can be thought of as being composed of two orthogonal electrical vector field components that vary in amplitude and frequency. Po
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .