|  
Sign In  Or  Create New Account
Home
Products
Support
Markets
About Us
Investors
My Account
Contact Us
New Search 
Keyword Search Results for '3504 Optics Optics'
1. Compact Lens Positioners
The new LA1V-XY and LPV-1 Compact Lens Positioners provide an economical solution for applications requiring two (XY) or five (XYZ XY) axes of precision adjustment. Their compact size makes them ideal
2. Single-Mode Fiber, Near UV-VIS
The following volume discount schedule is automatically applied when ordering bare optical fiber: 6 - 50 m with 15 %, 51- 1,000 m with 22 %, 1,000 m with 25 % Newports new F-NUV-320-K1 fiber is desi
3. Lens Tubes
Newports new Lens Tubes allow the combining of several optical components into stable and rigid assemblies. Included in this product family are various lengths of tubes for holding ½-, 1- and 2-inch d
4. Getting Light into a Monochromator
In this section we give a brief introduction to getting light into a monochromator, and how much you can expect to get out. While the emphasis is on coupling Oriel Light Sources to Oriel Monochromator
5. Supercontinuum Fiber Module, SCG-800
SCG-800 is a supercontinuum generation fiber device for use with 800 nm femtosecond lasers. It contains 12 cm highly nonlinear, polarization maintaining photonic crystal fiber with zero dispersion at
6. Oriel IS Series Minispectrometers
The Oriel IS-Series of Minispectrometers offer significant advantages over traditional minispectrometers. We took our 30+ years of designing and manufacturing spectroscopic instruments, combined with
7. Apex Quartz Tungsten Halogen Sources
New! Oriel Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved as a portion of the backwards emitted radiation is captured to the output
8. Photonic Crystal Fibers
Photonic Crystal Fiber (PCF) can provide characteristics that ordinary optical fiber cannot, such as: single mode operation from the UV to IR with large mode-field diameters, highly nonlinear performa
9. Supercontinuum Generation in SCG-800 Photonic Crystal Fiber
The Newport Supercontinuum kit is a complete solution from Newport and Spectra-Physics designed specifically for the generation of supercontinuum with a femtosecond Ti:Sapphire laser such as the Tsuna
10. Long Scan Autocorrelator
An autocorrelator is a versatile, easy-to-use diagnostic for measuring the pulse shape and durations of ultrafast laser pulses. Autocorrelators are capable of measuring pulse widths from both high rep
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .