| Application |
Lasers |
| Solar Cell Laser Applications |
Thin film P1, P2, P3 layer laser scribing Technical Overview, a-Si TF laser scribing, Mo-Si TF laser scribing, M2 Overview |
Explorer, Explorer XP, Navigator, HIPPO, and Mosaic Q-Switched Lasers |
| Laser doping of selective emitters (LDSE), Technical Overview, c-Si laser processing |
Millennia Prime CW Lasers, Pulseo Q-Switched Lasers, and Quasar Hybrid Fiber Lasers |
| Laser doping of emitters using PSG as doping precursor |
Pulseo Q-Switched Lasers, Quasar Hybrid Fiber Lasers |
| Metal wrap through (MWT) laser drilling |
| Emitter wrap through (EWT) laser drilling |
| c-Si solar cell edge isolation, c-Si laser processing |
HIPPO, Pulseo, Mosaic Q-Switched Lasers, and Quasar Hybrid Fiber Lasers |
| Laser grooved buried contacts (LGBC) |
| Laser scribing of silicon nitride |
| Laser defect/shunt repair |
| c-Si wafer marking |
Explorer, Explorer One |
| c-Si solar cell laser-fired contacts (LFC) |
HIPPO, Pulseo Q-Switched Lasers, and Quasar Hybrid Fiber Lasers |
| Flip Chips, Flexible Circuits and Printed Circuit Boards |
| Via hole laser drilling |
Explorer XP UV, HIPPO, Pulseo, Mosaic Q-Switched Lasers , and Quasar Hybrid Fiber Lasers |
| Flex circuit laser cutting and laser drilling |
| PCB laser singulation |
| Laser ablation of material on PCBs and PCB structuring |
| LED Manufacturing |
| Laser scribing and laser dicing of sapphire, GaAs, GaN, Technical Overview |
Tristar and Pulseo UV Lasers |
| Laser liftoff |
| Laser Processing of Silicon Wafers |
| Laser scribing and laser dicing of wafers, Technical Overview |
HIPPO, Pulseo UV Lasers, and Quasar Hybrid Fiber Lasers |
| Low K dielectric laser scribing and laser grooving |
| Laser marking of wafers |
Explorer, Explorer One, Navigator, HIPPO, and Mosaic Q-Switched Lasers |
| Die attach film (DAF) |
Tristar, HIPPO, and Pulseo UV Lasers |
| TSV (through silicon via) laser drilling |
Pulseo UV Lasers, Quasar Hybrid Fiber Lasers |
| Electronic Package Laser Singulation |
| micro-SD, QFN, FBGA,and Direct Chip Attach (DCA) type packages |
Pulseo Q-Switched Lasers |
| Flat Panel Display Manufacturing |
| ITO laser patterning |
Explorer XP UV, Tristar, HIPPO, and Pulseo UV Lasers |
| TCO laser patterning |
Explorer XP UV |
| LDP/LDI, repairing LCD/PDP, and PDP/AM OLED processing |
HIPPO, Pulseo UV Lasers, and Quasar Hybrid Fiber Lasers |
| Inside glass laser marking and titling |
Explorer, Explorer One, Navigator, and HIPPO UV Lasers |
| Vacuum hole drilling, glass cutting |
Explorer XP UV, Pulseo UV Lasers |
| Black matrix patterning |
| Stereolithography |
| Exposure/ablation |
Explorer, Explorer One, Explorer XP UV and Navigator UV Lasers |
| Ceramic Processing |
| Laser scribing |
HIPPO, Pulseo UV Lasers, and Quasar Hybrid Fiber Lasers |
| Laser drilling ceramic foils |
| Memory Repair |
| Link cutting, repair |
Explorer IR, Tristar, and Navigator Q-Switched Lasers |
| Bioinstrumentation |
| MALDI mass spectrometry |
Explorer, Explorer One |
| Laser microdissection |
| Molecular uncaging |
Explorer, Explorer One, Tristar, and Navigator Q-Switched Lasers |