Pulseo High Power Lasers
Pulseo High Power Lasers
  • 34 W of 532 nm output at 120 kHz, <30 ns
  • 20 W of 355 nm output at 100 kHz, <23 ns
  • 10 W of 355 nm output at 90 kHz, <23 ns
  • Short pulse width for higher peak power
  • High uptime
  • Industry leading diode life
  • Field serviceable
  • Lower cost of ownership
  • Excellent near and far field pointing stability
  • Excellent pulse-to-pulse stability
  • Active Laser Purification System™ for longer life
  • Designed for minimal user intervention
  • Compact and user friendly
DescriptionSpecifications Models Literature

Spectra-Physics® Pulseo® products are a family of high-powered green and UV lasers:
  • The Pulseo 532-34 is a Master Oscillator Power Amplifier (MOPA) laser that produces over 34 W of 532 nm output at 120 kHz with a pulse width of less than 30 ns
  • The Pulseo 355-20 is a MOPA laser that supplies greater than 20 W of 355 nm at 100 kHz, and a pulse width of less than 23 ns
  • The Pulseo 355-10 offers the same key reliability and performance benefits as the Pulseo MOPA version, with an output of 10 W of 355 nm at 90 kHz, and a pulse width of less than 23 ns
 Model  Wavelength  Peak Power  Average Power  Pulse Width  Repetition Rate (nominal)
 Pulseo 532-34  532 nm  >13.5 kW  >34 W  <30 ns at 120 kHz  120 kHz
 Pulseo 355-20  355 nm  ~10 kW  >20 W  <23 ns at 100 kHz  100 kHz
 Pulseo 355-10  355 nm  ~5 kW  >10 W  <23 ns at 90 kHz  90 kHz


High Uptime

The Pulseo family of rugged, industrial high power lasers are designed specifically for 24/7 operation, low maintenance and easier field serviceability. Reliability advantages include:
  • Unique diode modules and fibers that can be easily replaced in the field
  • ProLite® diodes that last up to double the industry average
  • Unique field-replaceable laser output window to allow operation in typical industrial environments which are subject to contamination and airborne particulates generated from the ablation process
  • Rugged I-beam laser housing and EternAlign™ optics protect the laser during vibration and shipping to ensure proper alignment over the life of the laser
  • ALPS - Our unique Active Laser Purification System™ maintains the laser cavity clean and dry over the life of the laser to significantly extend laser life
  • Data Logging - to log key performance parameters over time and provide a powerful service feature and product reliability tool

With our commitment to quality and reliability, the Pulseo lasers offer the best in industrial reliability — higher uptime, lower mean time to repair (MTTR), and a lower cost of ownership.

Superior Performance

Pulseo lasers also lead the industry in performance. With their shorter pulse widths, Pulseo lasers have higher peak powers resulting in cleaner scribing, and less thermal damage to your parts. And, excellent near- and far-field beam pointing stability and superior pulse-to-pulse stability translate to more consistent processing results and higher yields.

The integrated E-Pulse™ feature allows users to tailor the overall pulse energy to the specific job on hand. To ensure consistent machining quality and dependability over the lifetime of the laser, we’ve also integrated an automatic crystal shifter which keeps the output power constant. Finally, the Pulseo laser’s Active Laser Purification System™ keeps the air in the laser cavity pure by both filtering and drying it to prevent burn spots on the optics which can result from component out-gassing.

Ease of Use

The Pulseo laser is significantly smaller than competitive high power DPSS lasers ensuring simple integration into any machine tool. With its intuitive GUI, automated command set and superior laser design, the Pulseo laser is nearly maintenance free, requiring much less user intervention and far fewer tweaks to keep constant power, beam quality and throughput than other lasers on the market today.

Pulseo lasers ensure the best product reliability, value, laser performance, cost of ownership, and ease of use.
 Industry  Application  Lasers
 Solar Cells
   c-Si doping using PSG as precursor  Pulseo 532-34
   c-Si wafer scribing/dicing  Pulseo 355-20
   c-Si solar cell edge isolation  Pulseo 355-20
Pulseo 532-34
Pulseo 355-10
   Laser drilling of Metal Wrap Through (MWT) and Emitter Wrap Through (EWT) via holes  Pulseo 355-20
   Laser scribing, including thin films, ARC layer, laser grooved buried contacts  Pulseo 532-34
Pulseo 355-20
 Flip Chips, Flexible Circuits and Printed Circuit Boards
   Via hole drilling  Pulseo 355-10
Pulseo 355-20
   Flex circuit cutting, drilling
   PCB singulation  Pulseo 532-34
   Ablating material on PCBs and PCB structuring
   Electronic package singulation
 LED Manufacturing
   Scribing/dicing of sapphire, GaAs, GaN  Pulseo 355-10
 Silicon Processing
   TSV (through silicon via) drilling  Pulseo 355-20
   Wafer scribing/dicing
   Low K dielectric scribing/grooving
   Silicon micromachining and ink jet cartridges  Pulseo 532-34
 Flat Panel Display Manufacturing
   LDP/LDI, repairing LCD/PDP, and PDP/AM OLED processing  Pulseo 355-10
Pulseo 355-20
   Vacuum hole drilling, glass cutting  Pulseo 355-20
   ITO patterning  Pulseo 355-10
Pulseo 355-20
 Ceramic Processing
   Scribing  Pulseo 532-34
Pulseo 355-20
   Drilling ceramic foils  Pulseo 532-34
Pulseo 355-20