Application Notes and Movies |
The application notes and movies available here illustrate how Newport products are used in today's precision technology applications. |
Video Library |
Our application movies can be viewed using the Adobe Flash Player (available here ).
|
| > Helios Transient Absorption Spectroscopy System A detailed overview of the Helios System, data acquisition and analysis software, and applications. Play Movie |
|
| > Active Beam Stabilization Demonstration between Optical Tables A demonstration of a simple, cost-effective table-to-table active beam stabilization system between two optical tables using Newport's Fast Steering Mirrors (FSM's) and Optical Beam Position Instruments (OBPI). Active Beam Stabilization Demonstration between Optical Tables |
|
| > PW07 Microelectronics Capabilities Play Movie |
Application Notes |
Our application notes are stored in Adobe Acrobat PDF format, and require an Acrobat reader (available here ).
|
| App Note 43 - Synchronization of Two Spectra-Physics Spitfire Pro Amplifiers for Pump-Probe Experiments |
| App Note 42- Raman Microspectrometer |
| App Note 41 - Multimodal Ultrafast Spectroscopy System Based on a 35 Femtosecond Ti:Saphhire Chirped Pulse Amplification (CPA) Laser |
| App Note 40 - Photoresponse Mapping of Photovoltaic Cells |
| App Note 39 - Workstation for Laser Direct-Write Processing |
| App Note 38 - Automated Control of Amplified Pulse Duration Using the Dazzler™ / DazScope™ Solution |
| App Note 37 - Three-Dimensional Microfabrication by Two-Photon Polymerization |
| App Note 36 - Coherent Anti-Stokes Raman Scattering Microspectrometer |
| App Note 35 - Spectral Broadening and Temporal Compression of Ultrashort Pulses in a Gas Cell |
| App Note 34 - Z-Scan for the characterization of Transparent Optical Materials Z-Scan Application Note Overview Video |
| App Note 33 - Amplitude and Phase Characterization of Ultrashort Laser Pulses |
| App Note 32 - Two-Photon Excited Fluorescence Microscopy |
| App Note 31 - Computer Controlled Variable Attenuator for Lasers |
| App Note 30 - Computer Controlled Variable Attenuator for Tunable Lasers |
| App Note 29 - Prism Compressor for Ultrashort Laser Pulses |
| App Note 28 - Supercontinuum Generation in SCG-800 Photonic Crystal Fiber |
| App Note 27 - Long Scan Autocorrelator |
| App Note 26 - Variable Attenuator for Lasers Variable Attenuator for Lasers Overview Video |
| App Note 25 - Collimation Tester |
| App Note 23 - Active Beam Stabilization Between Optical Tables |
| App Note 21 - 25xxP Series Polarization Instrument Overview and Applications |
| App Note 20 - Polarization Control and Measurement for Optical Fibers |
| App Note 12 - Near Field Imaging of a Laser Diode Using Scanning Method |
| App Note 11 - Temperature Monitoring Using a Simple GUI for Newport Current Controllers and Power Meters |
| App Note 2 - Application of the Integrating Sphere Optical Power Measurement System in Laser Diode Characterization |
| App Note 2 - Fast Steering Mirror Technology: Active Beam |
| App Note 1 - On the Origin of Motion Control Specifications |
| App Note 1 - Test and Characterization of Laser Diodes: Determination of Principal Parameters |
|
| |
Tech Notes |
| Tech Note 6 - Estimating Minimum Power for a Power Meter and Detector System |
| Tech Note 5 - 700C: Installing the Collimating Lens Assembly |
| Tech Note 4 - Power Meter Minimum Measurable Power |
| Tech Note 3 - Analog and Digital Modulation of LQx and DLx Series Laser Diode Modules |
| Tech Note 2 - Calculating Power Density – A Shortcut |
| Tech Note 1 - Average and Peak Power – A Tutorial |
| Tech Note 1 - Laser Tuning with Diffraction Gratings |