20 Percent Off Select Optical Power Meters and Sensors

Promotion Details

  • Purchase online or call 1-800-222-6440 to place your order.
  • Include Promotion Code PM01 to receive your 20% discount.
  • Order by 6/30/2012 to qualify for the discount.

Terms & Conditions

1. 20% discount applies to model numbers 1830-R , 1830-R-GPIB , 1918-R , 1936-R , 2936-R , Calibrated Integrating Sphere Sensors, 918D Series, and Select 818 Series only. See individual product web page to check whether a particular 818 Series detector is included in the promotion.
2. 20% discount cannot be combined with any other discount or promotion. Highest discount will be applied.
3. Discount applies to orders placed and shipped in the U.S. and Canada only.
4. To receive the 20% discount, Promotion Code PM01 must be used when placing order.
5. Newport’s standard terms and conditions of sale will apply to all orders.
6. Newport reserves the right to modify or terminate this promotion at any time.
7. Offer ends 6/30/2012.

Products on Sale

Model Features and Benefits
2936-C 1936-R/2936-R High Performance • The most advanced meter available in market
• 11 fW and 7 uJ measurement resolution, frequency measurement
• advanced statistics, user-friendly menu structure
1830 2 1830-R Benchtop • Drop-in replacement of legacy 1830-C
• GPIB/RS-232 model available as well as USB2.0 only model
• DC power measurements in the 10 pW – 2 W range
PH-1918_w-adapt-S 1918-R High-Performance Hand-Held • Benchtop performance and features in portable design
• 11 pW and 7 uJ measurement capabilities
• Same advanced features available with the benchtop models
PH-842-PE Power Meter 842-PE Portable Power Meter • Next generation of 841-PE with an improved design and user interface
• Good compromise between advanced 1918-R and economic 1916-R
• 3.5” monochrome screen
Series Features and Benefits
PH-7308-S 918D Series Photodiode Sensors • Power levels from pW to 3 W with an integrated OD3 attenuator
• Built-in therminstor for automatic thermal drift compensation
• Built-in attenuator On/OFF sensor
• Designed for lowest noise operation
818-ST2-UV 818-ST2 Series Wand Sensors • Rugged aluminum housing with ergonomic design
• Si and UV-enhanced Si detectors available (200 – 1100 nm)
• Slim design with an integrated sliding OD3 attenuator
PH-818-IS-S Fiber Optic Sensors • Most accurate and polarization independent measurements from all fiber optic sources
• Measurements over the entire 400–1650 nm wavelength range with power up to 200 mW
• Bare fiber and FC, ST, LC, and SC connector adapters included
819D-SL-53-CAL Integrating Sphere Sensors • 2", 3.3" and 5.3" sphere size available
• UV, Si or InGaAs detectors used
• Measurements insensitive to exact detector positioning