Sorry, this product is no longer offered for sale. It was discontinued on Sep 19, 2019. For recommended replacements see incoherent-light-sources.   The recommended replacement product is TLS130B-250Q.

Tunable Light Source, 350-1800 nm, 250 W QTH Lamp, RS232/GPIB, Fixed Slits

Technical Specs

  • Tunable Range
    350-1800 nm
  • Lamp Type
    QTH
  • Lamp Wattage
    250 W
  • Output Beam Size
    21.59 ± 1.27 mm
  • Computer Interfaces
    RS232 or GPIB
  • Spectral Resolution
    5 nm
  • Average life
    50 h
  • Beam Divergence, Half Angle
    1±0.125°
  • Beam Uniformity
    ±15 %
  • Operating Mode
    Constant Current, Power, or Intensity
  • Wavelength Accuracy
    1 nm
  • Wavelength Repeatability
    ± 0.11 nm
  • Light Ripple
    < 0.05 % rms
  • Power Requirements
    100 - 240 VAC, 47 - 63 Hz
  • Flange Series Size
    1.5 Inch Female and 1 in. Lens Tube
  • Lamp Current
    11 A
  • Operating Temperature
    15 to 40°C
  • Weight
    145 lbs.
  • Dimensions
    762 x 457 x 394 mm