Picomotor Actuator, Vacuum Compatible, Rotating Shaft

  • Travel Range
    360°
  • Maximum Speed
    3-4 RPM
  • Mounting
    9.5 mm Shank
  • Frequency
    2 kHz  
  • Drive Torque
    0.018 Nm  
  • Environment
    Vacuum
  • Rated Life
    >1x109 steps
  • Vacuum Compatibility
    10-6 Torr
  • Vacuum Wire Material
    Teflon®
  • Wire Length
    45 mm  
  • Cable Length
    2.1 m  
  • Operating Temperature
    10-40 C