Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres

  • Type
    Port Frame Expander
  • Detector Type
    819C & 819D Series
  • Sphere Material
    Flat Black
  • Port Size
    0.5 in.
  • Clear Aperture
    0.5 in.
  • Material
    Black anodized aluminum