Arc Lamp Housing, Research, 50-500 W, F/1.5 Plano-Convex, 1.5 Inch Flange

  • Type
    Arc Lamp Housing
  • Lamp Type
    Xenon, Mercury, Mercury-Xenon
  • Lamp Wattage
    50 - 500 W
  • Output Beam Size
    33 mm
  • Condenser Type
    Plano-Convex
  • F/#
    F/1.5
  • Output Beam
    Collimated
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.06
  • Flange Series Size
    1.5 Inch