NSTRUCT Download - Applets, LabVIEW Libraries and more...

NSTRUCT Instrument Manager

Download and Installation Instructions

  1. Verify the .NET framework 3.5 and LabVIEW run time engine 2010 are installed.
  2. Under the “Instrument Manager Framework” keep the selected prerequisites.
  3. The NI VISA run time can be deselected if you already have it installed.
  4. Select instrument applet package(s) for your product(s).
  5. Save the zip file locally. Do not select Run when downloading.
  6. Unzip the downloaded NSTRUCTPackage_.
  7. Double-click the "_NSTRUCTPackageInstaller.EXE" file.
This will install NSTRUCT and all of your selected applets.

NSTRUCT Prerequisites
The NSTRUCT software platform requires the Microsoft .NET Framework 3.5, Service Pack 1 and some applets require National Instruments LabVIEW Run-Time Engine 2010. If you do not already have these programs installed, please download .NET Framework 3.5, Service Pack 1 and LabVIEW Run-Time Engine 2010 prior to installing the NSTRUCT Instrument Manager and Applets below.

CONTINUE
Instrument Manager Framework
  • IronPython_2.6
  • Create your own simple scripts to control the experiment. Iron python is an open-source implementation of the Python programming language with user-friendly features and libraries.
  • Publish Date: 10/17/2011
  • Application Size: 5.9 MB
  • NI-VISA-Runtime_5.0.2
  • NI-VISA is the National Instruments implementation of the VISA (Virtual Instrument Software Architecture) I/O standard. It supports multiple communication channels (GPIB, USB, Serial, TCPIP). It does not support 64 bit Windows XP.
  • Publish Date: 10/17/2011
  • Application Size: 70.7 MB
  • NotepadPlusPlus_5.7.0
  • Free Script editor that supports Python based programming. Simple yet powerful, notepad++ has features such as: line numbering, simultaneous multiple scripts etc.
  • Publish Date: 10/17/2011
  • Application Size: 3.8 MB
  • NSTRUCT_1.2.5
  • The NSTRUCT Framework software is required to use Applets. Only deselect this option if the most current version of the NSTRUCT Framework software is already installed.
  • Publish Date: 6/18/2012
  • Application Size: 21.8 MB
  Filter Applets
  • TLB-6700_1.2.0
  • This applet monitors and controls the voltage/current and power parameters of the state of the art New Focus velocity controller. This applet uses USB communication.
  • Publish Date: 1/12/2012
  • Applet Size: 20.6 MB
  • Compatible Products: TLB-6700-LN

  • AG-UC2-UC8_1.0.2
  • The software for the Agilis AG-UC controllers that provides USB computer control of multiple Agilis axes. Power is supplied through the same USB port used for communication.
  • Publish Date: 3/11/2013
  • Applet Size: 4.9 MB
  • Compatible Products: AG-UC2, AG-UC8, AG-UC8PC

  • Combo-6100_1.1.0
  • This applet works with the combination laser diode driver/temperature controller. This applet uses USB communication.
  • Publish Date: 1/12/2012
  • Applet Size: 19.3 MB
  • CONEXAGAP_2.0.0
  • This motion applet supports the CONEX-AG-M100D, a piezo motor mirror mount with an absolute encoder. This applet uses USB communication with the integrated closed-loop controller.
  • Publish Date: 7/1/2011
  • Applet Size: 10.0 MB
  • Compatible Products: CONEX-AG-M100D

  • CONEXAGP_2.0.0
  • This motion applet support the CONEX-AG-LS25-27P linear stage and the CONEX-AG-PR100P rotation stage, both driven by a piezo motor and integrated with a closed loop controller. This applet uses USB communication.
  • Publish Date: 7/1/2011
  • Applet Size: 11.6 MB
  • Compatible Products: CONEX-AG-LS25-27P, CONEX-AG-PR100P

  • CONEXCC_2.0.2
  • This motion applet supports CONEX products with low power DC motors, see the list below. This applet uses USB communication.
  • Publish Date: 6/18/2012
  • Applet Size: 7.9 MB
  • Compatible Products: CONEX-AG-GON-LP, CONEX-AG-GON-UP, CONEX-BGS50CC, CONEX-LTA-HL, CONEX-LTA-HS, CONEX-MFACC, CONEX-PR50CC, CONEX-SR50CC, CONEX-TRA12CC, CONEX-TRA25CC, CONEX-TRA6CC, CONEX-URS50BCC

  • CONEXIOD_1.0.0
  • This software is for Newport's a highly versatile I/O module that can interface with multiple third party devices. It comes with many general-purpose input and output functions, including both digital input and output lines, and 12-bit analog input and outputs.
  • Publish Date: 7/1/2011
  • Applet Size: 10.7 MB
  • Compatible Products: CONEX-IOD

  • CONEXLDS_V1.0.0
  • This motion applet support the CONEX-LDS electronic autocollimator with integrated CONEX controller. Ideal for the highest precision non-contact angular measurements
  • Publish Date: 11/6/2012
  • Applet Size: 8.0 MB
  • Compatible Products: CONEX-LDS

  • CONEXPSD_3.0.1
  • This applet provides accurate XY position information in both numerical and graphics forms. This applet uses USB communication.
  • Publish Date: 6/18/2012
  • Applet Size: 7.4 MB
  • Compatible Products: CONEX-PSD9

  • ESP301_2.0.3
  • Software for ESP301 family of motion controller; successor of the popular ESP300 motion controller. For maximum backward compatibility, the ESP301 features the same motion commands and control algorithms and the same casing as the ESP300.
  • Publish Date: 4/9/2012
  • Applet Size: 13.3 MB
  • Compatible Products: ESP301, ESP301-1G, ESP301-1N, ESP301-2G, ESP301-2N, ESP301-3G, ESP301-3N

  • HXP_1.0.0
  • Software for HXP-ELEC Hexapod Motion Controllers. The applet uses TCP-IP communication
  • Publish Date: 4/9/2012
  • Applet Size: 4.9 MB
  • Compatible Products: HXP1000-ELEC, HXP1000-MECA, HXP100-ELEC, HXP100-MECA, HXP50-ELEC, HXP50-ELECV6, HXP50-MECA, HXP50-MECAV6

  • LDD-5700_2.1.0
  • Performs the data acquisition for the high power laser diode driver. This applet uses USB communication.
  • Publish Date: 1/12/2012
  • Applet Size: 20.8 MB
  • PM-1830_1.0.0
  • Very convenient way to measure power with your state of the art power meter. This applet uses USB communication.
  • Publish Date: 2/1/2012
  • Applet Size: 1.5 MB
  • Power-Meter_2.1.0
  • Very convenient way to measure power with your state of the art power meter. This applet uses USB communication.
  • Publish Date: 1/12/2012
  • Applet Size: 26.3 MB
  • SMC100_1.0.0
  • The software for the SMC100 series controllers provides serial computer control of multiple SMC axes.
  • Publish Date: 10/14/2011
  • Applet Size: 5.0 MB
  • Compatible Products: SMC100CC, SMC100PP

  • TEC-3700_1.1.0
  • This applet supports the high power temperature controller. This applet uses USB communication.
  • Publish Date: 1/12/2012
  • Applet Size: 18.9 MB
  • XPS_2.0.1
  • The XPS user friendly software is for our high-performance, easy to use, integrated motion controller/driver offering high-speed communication through 10/100 Base-T Ethernet.
  • Publish Date: 7/27/2011
  • Applet Size: 6.2 MB
  • XPS_2.0.2
  • The XPS user friendly software is for our high-performance, easy to use, integrated motion controller/driver offering high-speed communication through 10/100 Base-T Ethernet.
  • Publish Date: 11/14/2012
  • Applet Size: 4.8 MB
  • Compatible Products: XPS-Q2, XPS-Q4, XPS-Q6, XPS-Q8

  • 699xx_1.1.0
  • This applet monitors and controls the current and power for the Oriel line of power supplies. It is written in LabVIEW 2010 32 bit, and uses RS232 communication. Complete source code is included with this applet.
  • Publish Date: 12/1/2011
  • Applet Size: 11.8 MB
  • Compatible Products: 69907, 69910, 69911, 69920, 69922, 69931, 69935

Total download size: 102.2 MB

CONTINUE