General Description
Models
The Spectra-Physics Millennia® Prime Series is a family of rugged, high-power CW green DPSS lasers at 532 nm. With output power up to 15 W, Millennia Prime lasers are ideal for 24/7 applications where uptime is critical, including photovoltaic solar cell manufacturing, hard disk texturing, semiconductor inspection, material processing as well as scientific applications such as Ti:Sapphire, dye and solid-state laser pumping. |
Most Reliable |
The new Millennia Prime lasers are designed specifically for 24/7 industrial use demanding high uptime. Each laser incorporates Spectra-Physics ProLite® diodes with industry leading reliability and lifetime. The laser optical resonator features EternAlign optical mount technology for perfect alignment over the lifetime of the laser. Key components (diode/fiber module) are field serviceable to shorten mean time to repair (MTTR). Millennia Prime lasers are tested against the toughest standards and back by a two year warranty, the best in the industry. |
Excellent Performance |
The Millennia Prime lasers are available in 6, 10, 15 W versions. They feature exceptional low noise of <0.04% rms, TEM00 output and excellent pointing stability at <2 µrad/°C. With a compact footprint, the lasers can be easily integrated into industrial machine tools or used where space is critical. The Millennia Prime series of lasers are CDRH and RoHS compliant.
With several thousands of units installed and in use today, the Millennia laser leads in product reliability, value and performance.
|
OEM Applications |
Laser doping of solar cells - Film subtitling
- Hard disk surface texturing
- Semiconductor wafer inspection
- Materials processing
|
Scientific Applications |
Pumping CW and mode-locked Ti:Sapphire lasers - Pumping solid state and dye lasers
- Spectroscopy
- Flow cytometry
- Medical diagnostics
- Photoluminescence
- Particle scattering
- Raman imaging
|