819D Series Optical PTFE material integrating sphere bodies are designed for diverging input beams. PTFE based integrating spheres can be used in more demanding environments, including underwater and high or low temperature processes.
- Integrating sphere designed for diverging input beam
- Optical PTFE diffuse material for demanding environments
- Sphere provides for total collection of light and spatial integration
- Signal attenuation through multiple bounces in high reflectance coating
- Power measurements are insensitive to exact detector positioning See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-5.3Integrating Sphere, 4-Port, 5.3 in. Diameter, PTFE, Port Frame Reducer Included | In Stock |
Specifications
Features
Integrating Sphere for Diverging Beams
The 819D-SL modular integrating sphere bodies feature three ports located at 0 and 90 degrees, and at the north pole. The new 819D-IS series, which will replace the 819D-SL series, has a port at 180 degrees as well but is plugged. The baffle is located between the 0- and the 90-degree ports. We offer a wide variety of integrating sphere accessories that mount to the port frames, allowing the sphere to be customized for multiple applications.
Integrating Sphere Accessories
Newport offers accessories that are compatible with our integrating spheres to build a complete integrating sphere system. Various adapters are available to change port frame diameter, reduce an input port's clear aperture, measure fiber optic power, connect lens tubes and mount sensors. Port plugs to block an unused sphere port are also available.
Divergent Beam Integrating Sphere Applications
The 819D-IS series spheres are configured to be suitable for a divergent beam measurement. A typical configuration has the source beam entering through the 0° port with a baffled detector mounted on the 90° port. Common applications include measuring power of divergent light sources such as laser diodes, lensed LEDs, lensed lamps and lensed fiber. For more details about these applications, please see our Integrating Sphere Fundamentals and Applications tutorial.
PTFE Sphere Material for Demanding Applications
Hydrophobic, chemically inert and thermally stable to 350°C, Optical PTFE based integrating spheres can be used in more demanding environments, including underwater and high or low temperature processes. At the same time, reflectance exceeding 95% from 250–2500 nm, 98% from 310–2100 nm, and 99% from 400–1500 nm make them ideal for even the most demanding measurements from the ultraviolet to the near infrared.
Selecting an integrating sphere size
Among the factors in selecting the size of an integrating sphere is the physical limitation of the measurement setup that will be used. Generally, as the sphere diameter grows, the “integration” property of the sphere improves, the port size can be larger and higher input power can be accommodated. However, with the increasing attenuation of the setup, the throughput will be decreased.
Resources
Tutorials
Literature
819D Series Spectralon Spheres Datasheet(411.1 kB, PDF) PTFE Diverging Beam Integrating Spheres Datasheet.pdf(1.2 MB, PDF)